Product groups
Rod ends with plain bearing external thread, narrow head, DIN ISO 12240-1, maintenance-free
K2083

Rod ends with plain bearing external thread, narrow head, DIN...

go back

Item description/product images

DescriptionMaterial:Housing size (D) 6-12 turned steel.
From size (D) 17 forged steel.
Ball joint ball bearing steel, hardened, ground, polished and hard chromed.
Bearing shell ball bearing steel with PTFE weave glued in.
Version:Electro zinc-plated.Note:The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 Form Series E.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2083 Rod ends with plain bearing external thread, narrow head, DIN ISO 12240-1, maintenance-free 216 kB

Drawings

Rod ends with plain bearing external thread, narrow head, DIN ISO 12240-1, maintenance-free

Item selection/filter

Order No.Version 2Main
material
AB

DD1HH1KLL1L2αDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
K2083.06RH threadsteel36216M6x1,064,410181246,5133,68,15 on request
K2083.08RH threadsteel42248M8x1,258613221454155,8512,9 on request
K2083.10RH threadsteel482910M10x1,59716261562,5128,6517,6 on request
K2083.12RH threadsteel543412M12x1,75108182818711111,424,5 on request
K2083.17RH threadQT steel694617M16x2,01411253623921022,445 on request
K2083.20RH threadQT steel785320M20x1,51613294327104,5931,560 on request
K2083.25RH threadQT steel946425M24x2,0201735,5533212675183 on request
K2083.30RH threadQT steel1107330M30x2,0221940,76537146,5666,5110 on request
K2083.061LH threadsteel36216M6x1,064,410181246,5133,68,15 on request
K2083.081LH threadsteel42248M8x1,258613221454155,8512,9 on request
K2083.101LH threadsteel482910M10x1,59716261562,5128,6517,6 on request
K2083.121LH threadsteel543412M12x1,75108182818711111,424,5 on request
K2083.171LH threadQT steel694617M16x2,01411253623921022,445 on request
K2083.201LH threadQT steel785320M20x1,51613294327104,5931,560 on request
K2083.251LH threadQT steel946425M24x2,0201735,5533212675183 on request
K2083.301LH threadQT steel1107330M30x2,0221940,76537146,5666,5110 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33