Product groups
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, maintenance-free
K2080

Rod ends with plain bearing internal thread, steel, DIN ISO...

go back

Item description/product images

DescriptionMaterial:Housing size (D) 5-12 turned free-cutting steel.
From size (D) 16 forged QT steel.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze, with glued-in PTFE fabric
Version:Electro zinc-plated.Note:The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KJ.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2080 Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, maintenance-free 259 kB

Drawings

Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, maintenance-free

Item selection/filter

Order No.Version 2Main
material
AB

B1DD1D2D3HH1KLL1αSWDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
K2080.05RH threadsteel271845M5x0,88,5118611,1110361395,76 on request
K2080.06RH threadsteel302056M6x1,0101396,7512,7124013117,27,65 on request
K2080.08RH threadsteel362458M8x1,2512,51612915,8751648141411,612,9 on request
K2080.10RH threadsteel43286,510M10x1,515191410,519,052057131714,518 on request
K2080.10125RH threadsteel43286,510M10x1,2515191410,519,052057131714,518 on request
K2080.12RH threadsteel50326,512M12x1,7517,522161222,225226613191724 on request
K2080.12125RH threadsteel50326,512M12x1,2517,522161222,225226613191724 on request
K2080.16RH threadQT steel6442816M16x2,02227211528,5752885152228,539 on request
K2080.1615RH threadQT steel6442816M16x1,52227211528,5752885152228,539 on request
K2080.20RH threadQT steel77501020M20x1,527,534251834,92533102143042,557 on request
K2080.22RH threadQT steel84541222M22x1,53038282038,10371115325768 on request
K2080.25RH threadQT steel91601225M24x2,033,542312242,864212415366885 on request
K2080.30RH threadQT steel110701530M30x2,04050372550,851145174188114 on request
K2080.35RH threadQT steel125811735M36x2,04658432857,1556165,51650106142 on request
K2080.40RH threadQT steel142911940M42x2,05365493366,6760187,51655125171 on request
K2080.051LH threadsteel271845M5x0,88,5118611,1110361395,76 on request
K2080.061LH threadsteel302056M6x1,0101396,7512,7124013117,27,65 on request
K2080.081LH threadsteel362458M8x1,2512,51612915,8751648141411,612,9 on request
K2080.101LH threadsteel43286,510M10x1,515191410,519,052057131714,518 on request
K2080.101251LH threadsteel43286,510M10x1,2515191410,519,052057131714,518 on request
K2080.121LH threadsteel50326,512M12x1,7517,522161222,225226613191724 on request
K2080.121251LH threadsteel50326,512M12x1,2517,522161222,225226613191724 on request
K2080.161LH threadQT steel6442816M16x2,02227211528,5752885152228,539 on request
K2080.16151LH threadQT steel6442816M16x1,52227211528,5752885152228,539 on request
K2080.201LH threadQT steel77501020M20x1,527,534251834,92533102143042,557 on request
K2080.221LH threadQT steel84541222M22x1,53038282038,10371115325768 on request
K2080.251LH threadQT steel91601225M24x2,033,542312242,864212415366885 on request
K2080.301LH threadQT steel110701530M30x2,04050372550,851145174188114 on request
K2080.351LH threadQT steel125811735M36x2,04658432857,1556165,51650106142 on request
K2080.401LH threadQT steel142911940M42x2,05365493366,6760187,51655125171 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33