Product groups
Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4
K0722

Rod ends with plain bearing external thread, narrow version,...

go back

Item description/product images

DescriptionMaterial:Housing size (D) 6-10 turned steel.
From size (D) 12 forged steel.
Ball joint ball bearing steel, hardened, ground, polished and hard chromed.
Bearing shell ball bearing steel with PTFE weave glued in.
Version:Electro zinc-plated.Note:The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series E.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0722 Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4 208 kB

Drawings

Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4

Item selection/filter

Order No.Version

DD1ABHH1KLL1αDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
K0722.06RH thread6 -0,008M6362064,410181112°3,68,2 on request
K0722.08RH thread8 -0,008M842248613221212°5,812,9 on request
K0722.10RH thread10 -0,008M1048289716261512°8,617,6 on request
K0722.12RH thread12 -0,008M12543410818281511,424,5 on request
K0722.16RH thread17 -0,008M16694614112536232245 on request
K0722.20RH thread20 -0,010M20x1,57853161329432531,560 on request
K0722.061LH thread6 -0,008M6362064,410181112°3,68,2 on request
K0722.081LH thread8 -0,008M842248613221212°5,812,9 on request
K0722.101LH thread10 -0,008M1048289716261512°8,617,6 on request
K0722.121LH thread12 -0,008M12543410818281511,424,5 on request
K0722.161LH thread17 -0,008M16694614112536232245 on request
K0722.201LH thread20 -0,010M20x1,57853161329432531,560 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33