Product groups
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-1, maintenance-free
K2081

Rod ends with plain bearing external thread, stainless steel,...

go back

Item description/product images

DescriptionMaterial:

Housing forged 1.4057 stainless steel.
Ball joint 1.4034 hardened and ground.
Bearing shell 1.4571 stainless steel.

Version:Polished.Note:The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KA.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2081 Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-1, maintenance-free 224 kB

Drawings

Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-1, maintenance-free

Item selection/filter

Order No.Version 2AB

DD1HH1KLL1L2αDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
K2081.05RH thread33185M5x0,88611,1119942135,76 on request
K2081.06RH thread36206M6x1,096,7512,7211046137,27,65 on request
K2081.08RH thread42248M8x1,2512915,8752512541411,612,9 on request
K2081.10RH thread482810M10x1,51410,519,052814621314,518 on request
K2081.12RH thread543212M12x1,75161222,225321670131724 on request
K2081.16RH thread664216M16x2,0211528,5753721871528,539 on request
K2081.20RH thread785020M20x1,5251834,92545251031442,557 on request
K2081.22RH thread845422M22x1,5282038,104827111155768 on request
K2081.25RH thread946025M24x2,0312242,865530124156885 on request
K2081.30RH thread1107030M30x2,0372550,866351451788114 on request
K2081.051LH thread33185M5x0,88611,1119942135,76 on request
K2081.061LH thread36206M6x1,096,7512,7211046137,27,65 on request
K2081.081LH thread42248M8x1,2512915,8752512541411,612,9 on request
K2081.101LH thread482810M10x1,51410,519,052814621314,518 on request
K2081.121LH thread543212M12x1,75161222,225321670131724 on request
K2081.161LH thread664216M16x2,0211528,5753721871528,539 on request
K2081.201LH thread785020M20x1,5251834,92545251031442,557 on request
K2081.221LH thread845422M22x1,5282038,104827111155768 on request
K2081.251LH thread946025M24x2,0312242,865530124156885 on request
K2081.301LH thread1107030M30x2,0372550,866351451788114 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33