Product groups
Screw plugs Form A, with fill symbol
K0455_A

Screw plugs Form A, with fill symbol

go back

Item description/product images

DescriptionMaterial:Thermoplastic polyamide 66;
O-ring in rubber (NBR)
Version:Black.Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
1) O-ring
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0455_A Screw plugs Form A, with fill symbol 204 kB

Drawings

Screw plugs Form A, with fill symbol

Item selection/filter

Order No.FormDD1LL1CADAcc.PriceOrder
K0455.120014A20G1/499 on request
K0455.120038A20,5G3/8910 on request
K0455.128012A28G1/210,510,5 on request
K0455.131034A31G3/41211 on request
K0455.139100A39G11212 on request
K0455.149114A49G1 1/41313,5 on request
K0455.155112A55G1 1/214,714,5 on request
K0455.168200A68,5G21516 on request
K0455.1201415A20M14X1,599 on request
K0455.1201615A20M16X1,5910 on request
K0455.1281815A28M18X1,510,510 on request
K0455.1282015A28M20X1,510,510 on request
K0455.1282215A28M22X1,510,510 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33