Product groups
Vent screwswith check valve and dipstick
K0467

Vent screws with check valve and dipstick

go back

Item description/product images

DescriptionMaterial:Housing and cap thermoplastic polyamide.
Spring stainless steel.
Dipstick zinc.
Lift disc and seal rubber (NBR).
Version:Housing black.
Cap red.
Dipstick phosphated.
Note:Opening pressure 0.20 – 0.25 bar.Temperature range:Temperature resistant with oil up to 100°C.On request:Min-Max markings.Drawing reference:
1) flat seal
2) lift disc
3) cap
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0467 Vent screwswith check valve and dipstick 225 kB

Drawings

Vent screwswith check valve and dipstick

Item selection/filter

Order No.

DD1LL1CADAcc.PriceOrder
K0467.3003830G3/82110 on request
K0467.3001230G1/22110 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33