Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Housing thermoplastic polyamide.
O-ring and flat seal rubber (NBR).
Reflector aluminium.
Screw and hex nut steel.
Version:Transparent housing, high mechanical stability, non-ageing, temperature resistant up to 100 °C.
Pressure resistant at 20 °C up to 10 bar, at 60 °C up to 8 bar.
Reflector painted white, line marks and scale black.
Screw and hexagon nut, electro zinc-plated.
Note:The oil level gauges can either be fastened as shown in the illustration or screwed directly into a tapped hole. Centre distance for the fastening holes = L1 ±0.3.
The max. tightening torque for the fastening screws is 5 Nm.
Drawing reference:
Form A: without thermometer
Form B: with thermometer

1) flat seal
2) O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0443 Oil level gauges 199 kB

Drawings (total overview)

Oil level gauges

Oil level gauges, Form A, without thermometer

More information

Drawings

Oil level gauges, Form A, without thermometer

Item selection/filter

Order No.

FormBD1HH1LL1L2L3Number of
fastening screws
CADAcc.PriceOrder
K0443.1076A27M1020211037644372 on request
K0443.1127A27M12191815112795802 on request

Oil level gauges, Form B, with thermometer

More information

Drawings

Oil level gauges, Form B, with thermometer

Item selection/filter

Order No.FormBD1HH1LL1L2L3Number of
fastening screws
Thermometer scaleCADAcc.PriceOrder
K0443.2076B27M10202110376443720 - 80 °C / 50 - 175 °F on request
K0443.2127B27M121918151127958020 - 100 °C / 50 - 200 °F on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33