Product groups
Grease nipples conical head DIN 71412 
to press in
K2316

Grease nipples conical head DIN 71412 to press in

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel or stainless steel 1.4305.

Version:Steel hardened, min. 550 HV 1, electro zinc-plated.
Stainless steel bright.
Note:The conical head grease nipples are suitable for lubrication points that need to be lubricated often and reliably. Their versatility makes them one of the most widely used types of grease nipples.

These conical head grease nipples have a smooth pin for pressing in. Press-in grease nipples are only suitable for low pressures.
Assembly:The exact size of the receiving hole depends on the material used and must be determined by the user through tests. The reference dimension for the receiving hole corresponds to the pin-Ø specified by us.

For straight grease nipples, the use of a press-in tool with which the nipple can be gently inserted is recommended.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2316 Grease nipples conical head DIN 71412 to press in 165 kB

Drawings (total overview)

Grease nipples conical head DIN 71412 
to press in

Grease nipples conical head DIN 71412 to press in, Form A

More information

Drawings

Grease nipples conical head DIN 71412 to press in, Form A

Item selection/filter

Order No.FormForm definitionMain
material
Surface finish
body
D

D1L
max.
L1CADAcc.PriceOrder
K2316.110408Astraight with hexagon socketsteelhardened and electro zinc-plated48156 on request
K2316.110508Astraight with hexagon socketsteelhardened and electro zinc-plated58156,5 on request
K2316.110608Astraight with hexagon socketsteelhardened and electro zinc-plated68155,7 on request
K2316.110710Astraight with hexagon socketsteelhardened and electro zinc-plated710156 on request
K2316.110810Astraight with hexagon socketsteelhardened and electro zinc-plated810156,5 on request
K2316.111012Astraight with hexagon socketsteelhardened and electro zinc-plated1012155,5 on request
K2316.210408Astraight with hexagon socketstainless steelbright48156 on request
K2316.210608Astraight with hexagon socketstainless steelbright68155,7 on request
K2316.210810Astraight with hexagon socketstainless steelbright810155,6 on request

Grease nipple, conical head DIN 71412, press in, Form B

More information

Drawings

Grease nipple, conical head DIN 71412, press in, Form B

Item selection/filter

Order No.FormForm definitionAD

L
max.
L1SWCADAcc.PriceOrder
K2316.120410Bangled 45° with hexagon socket11423,76,510 on request
K2316.120510Bangled 45° with hexagon socket115245,610 on request
K2316.120609Bangled 45° with hexagon socket116245,59 on request
K2316.120810Bangled 45° with hexagon socket11823,84,510 on request
K2316.121011Bangled 45° with hexagon socket111024,55,511 on request

Grease nipples conical head DIN 71412 to press in, Form C

More information

Drawings

Grease nipples conical head DIN 71412 to press in, Form C

Item selection/filter

Order No.FormForm definitionAD

L=Length max.L1=thread lengthSWCADAcc.PriceOrder
K2316.130411Cangled 90° with hexagon socket13420,35,59 on request
K2316.130510Cangled 90° with hexagon socket135195,510 on request
K2316.130609Cangled 90° with hexagon socket136195,59 on request
K2316.130811Cangled 90° with hexagon socket138195,511 on request
K2316.131011Cangled 90° with hexagon socket131019,45,511 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33