Product groups

Item description/product images

DescriptionMaterial:Thermoplastic polyamide 66, reinforced with 30% fibreglass.Version:Black. Flat seal asbestos-freeTemperature range:Temperature resistant with oil up to 100°C.On request:O-ring or materials with higher stability.Drawing reference:
1) flat seal
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0450 Screw plugs 195 kB

Drawings

Screw plugs

Item selection/filter

Order No.

DD1LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
K0450.1801418,2G1/42,5863 on request
K0450.2203822,5G3/83,510,586 on request
K0450.2801228,5G1/23,510,5108 on request
K0450.3503435G3/4410,51210 on request
K0450.20141520M14X1,52,5863 on request
K0450.22161522,5M16X1,53,51186 on request
K0450.26181526M18X1,5310107 on request
K0450.28201528,5M20X1,5311107 on request
K0450.28221528,5M22X1,53,510,5107 on request
K0450.35261535M26X1,53121210 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33