Product groups
Oil level sight glassesdomed
K0447

Oil level sight glasses domed

go back

Item description/product images

DescriptionMaterial:Housing in thermoplastic polyamide.Version:Housing, transparent, high mechanical stability, non-ageing,
temperature resistant with oil up to 100 °C,
with water up to 70 °C.
Resistant to solvents but not alcohol.
Flat seal, asbestos-free.
On request:Rubber gasket (NBR).Drawing reference:
1) flat seal
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0447 Oil level sight glassesdomed 149 kB

Drawings

Oil level sight glassesdomed

Item selection/filter

Order No.

DD1D2LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
K0447.2203822G3/8151410198 on request
K0447.2801228G1/22017102412 on request
K0447.3503435G3/42520103016 on request
K0447.4210042G1312410,53620 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33