- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0443_AOil level gauges, Form A, without thermometer |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing thermoplastic polyamide. O-ring and flat seal rubber (NBR). Reflector aluminium. Screw and hex nut steel.Version:Transparent housing, high mechanical stability, non-ageing, temperature resistant up to 100 °C. Pressure resistant at 20 °C up to 10 bar, at 60 °C up to 8 bar. Reflector painted white, line marks and scale black. Screw and hexagon nut, electro zinc-plated.Note:The oil level gauges can either be fastened as shown in the illustration or screwed directly into a tapped hole. Centre distance for the fastening holes = L1 ±0.3. The max. tightening torque for the fastening screws is 5 Nm.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | B | D1 | H | H1 | L | L1 | L2 | L3 | Number of fastening screws | CAD | Acc. | Price | Order |
---|
K0443.1076 | A | 27 | M10 | 20 | 21 | 103 | 76 | 44 | 37 | 2 |  | | on request | | K0443.1127 | A | 27 | M12 | 19 | 18 | 151 | 127 | 95 | 80 | 2 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|