Product groups
Grease nipples conical head DIN 71412, Form B, 45°, hexagonal
K1132_B

Grease nipples conical head DIN 71412, Form B, 45°, hexagonal

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel hardened, min. 550 HV 1, electro zinc-plated.
Stainless steel bright.
Note:The conical head grease nipples have a tapered thread. They are suitable for grease points which must be lubricated often and reliably. Their versatility makes them the most widespread type of grease nipple.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1132_B Grease nipples conical head DIN 71412, Form B, 45°, hexagonal 173 kB

Drawings

Grease nipples conical head DIN 71412, Form B, 45°, hexagonal

Item selection/filter

Order No.FormForm definitionMain
material
ADL
max.
L1SWCADAcc.PriceOrder
K1132.1206100Bangled 45° with hexagon socketsteel10,5M6X1235,59 on request
K1132.1208100Bangled 45° with hexagon socketsteel10,5M8X1235,59 on request
K1132.1208125Bangled 45° with hexagon socketsteel10,5M8X1,25235,59 on request
K1132.1210100Bangled 45° with hexagon socketsteel11,5M10X1235,511 on request
K1132.1210150Bangled 45° with hexagon socketsteel11,5M10X1,5235,511 on request
K1132.1218Bangled 45° with hexagon socketsteel11,5R1/8235,511 on request
K1132.1214Bangled 45° with hexagon socketsteel12R1/4235,514 on request
K1132.2206100Bangled 45° with hexagon socketstainless steel10,5M6X1235,59 on request
K1132.2208100Bangled 45° with hexagon socketstainless steel10,5M8X1235,59 on request
K1132.2208125Bangled 45° with hexagon socketstainless steel10,5M8X1,25235,59 on request
K1132.2210100Bangled 45° with hexagon socketstainless steel11,5M10X1235,511 on request
K1132.2210150Bangled 45° with hexagon socketstainless steel11,5M10X1,5235,511 on request
K1132.2218Bangled 45° with hexagon socketstainless steel11,5R1/8235,511 on request
K1132.2214Bangled 45° with hexagon socketstainless steel12R1/4235,514 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33