Product groups
Palm grips, plastic with protruding steel bush
K1794

Palm grips, plastic with protruding steel bush

go back

Item description/product images

Back to group overview
DescriptionMaterial:Reinforced thermoplastic polyamide, black-grey RAL 7021.
Steel parts grade 5.8 steel or 1.4305 stainless steel.
Version:Metal parts trivalent blue passivated steel or bright stainless steel.Note:Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.Application:These palm grips have been specially developed for use in applications with high hygienic requirements. The closed grip contour with smooth surfaces are very easy to clean.Advantages:Resistant to humidity and cleaning products (during disinfection) with no toxic side effects (bio-compatible).
The palm grips can be tightened or loosened without tools.
Suitable for manual fixating and clamping. Various thread sizes.
On request:Special versions.Drawing reference:
Form K: tapped bush
Form L: external thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1794 Palm grips, plastic with protruding steel bush 172 kB

Drawings (total overview)

Palm grips, plastic with protruding steel bush

Item selection/filter

Order No.FormComponent
material
Surface finish
component
Main
colour
DD1D2HH2H3LTCADAcc.PriceOrder
K1794.250590Ksteelblue-passivatedblack greyM525101897-9 on request
K1794.320690Ksteelblue-passivatedblack greyM63213,522129,5-12 on request
K1794.400690Ksteelblue-passivatedblack greyM64013,5261410-12 on request
K1794.400890Ksteelblue-passivatedblack greyM84013,5261410-12 on request
K1794.500890Ksteelblue-passivatedblack greyM85019321812-17 on request
K1794.501090Ksteelblue-passivatedblack greyM105019321812-17 on request
K1794.631090Ksteelblue-passivatedblack greyM1063193821,512,5-17 on request
K1794.631290Ksteelblue-passivatedblack greyM1263193821,512,5-17 on request
K1794.631690Ksteelblue-passivatedblack greyM1663193821,512,5-17 on request
K1794.2505290Kstainless steelbrightblack greyM525101897-9 on request
K1794.3206290Kstainless steelbrightblack greyM63213,522129,5-12 on request
K1794.4006290Kstainless steelbrightblack greyM64013,5261410-12 on request
K1794.4008290Kstainless steelbrightblack greyM84013,5261410-12 on request
K1794.5008290Kstainless steelbrightblack greyM85019321812-17 on request
K1794.5010290Kstainless steelbrightblack greyM105019321812-17 on request
K1794.6310290Kstainless steelbrightblack greyM1063193821,512,5-17 on request
K1794.6312290Kstainless steelbrightblack greyM1263193821,512,5-17 on request
K1794.6316290Kstainless steelbrightblack greyM1663193821,512,5-17 on request
K1794.250590X10Lsteelblue-passivatedblack greyM52510189710- on request
K1794.250590X15Lsteelblue-passivatedblack greyM52510189715- on request
K1794.250590X20Lsteelblue-passivatedblack greyM52510189720- on request
K1794.320690X10Lsteelblue-passivatedblack greyM63213,522129,510- on request
K1794.320690X15Lsteelblue-passivatedblack greyM63213,522129,515- on request
K1794.320690X20Lsteelblue-passivatedblack greyM63213,522129,520- on request
K1794.320690X25Lsteelblue-passivatedblack greyM63213,522129,525- on request
K1794.320690X30Lsteelblue-passivatedblack greyM63213,522129,530- on request
K1794.400890X15Lsteelblue-passivatedblack greyM84013,526141015- on request
K1794.400890X20Lsteelblue-passivatedblack greyM84013,526141020- on request
K1794.400890X25Lsteelblue-passivatedblack greyM84013,526141025- on request
K1794.400890X30Lsteelblue-passivatedblack greyM84013,526141030- on request
K1794.400890X40Lsteelblue-passivatedblack greyM84013,526141040- on request
K1794.400890X50Lsteelblue-passivatedblack greyM84013,526141050- on request
K1794.501090X20Lsteelblue-passivatedblack greyM10501932181220- on request
K1794.501090X25Lsteelblue-passivatedblack greyM10501932181225- on request
K1794.501090X30Lsteelblue-passivatedblack greyM10501932181230- on request
K1794.501090X40Lsteelblue-passivatedblack greyM10501932181240- on request
K1794.501090X50Lsteelblue-passivatedblack greyM10501932181250- on request
K1794.501090X60Lsteelblue-passivatedblack greyM10501932181260- on request
K1794.631290X20Lsteelblue-passivatedblack greyM1263193821,512,520- on request
K1794.631290X25Lsteelblue-passivatedblack greyM1263193821,512,525- on request
K1794.631290X30Lsteelblue-passivatedblack greyM1263193821,512,530- on request
K1794.631290X40Lsteelblue-passivatedblack greyM1263193821,512,540- on request
K1794.631290X50Lsteelblue-passivatedblack greyM1263193821,512,550- on request
K1794.631290X60Lsteelblue-passivatedblack greyM1263193821,512,560- on request
K1794.2505290X10Lstainless steelbrightblack greyM52510189710- on request
K1794.2505290X15Lstainless steelbrightblack greyM52510189715- on request
K1794.2505290X20Lstainless steelbrightblack greyM52510189720- on request
K1794.3206290X10Lstainless steelbrightblack greyM63213,522129,510- on request
K1794.3206290X15Lstainless steelbrightblack greyM63213,522129,515- on request
K1794.3206290X20Lstainless steelbrightblack greyM63213,522129,520- on request
K1794.3206290X25Lstainless steelbrightblack greyM63213,522129,525- on request
K1794.3206290X30Lstainless steelbrightblack greyM63213,522129,530- on request
K1794.4008290X15Lstainless steelbrightblack greyM84013,526141015- on request
K1794.4008290X20Lstainless steelbrightblack greyM84013,526141020- on request
K1794.4008290X25Lstainless steelbrightblack greyM84013,526141025- on request
K1794.4008290X30Lstainless steelbrightblack greyM84013,526141030- on request
K1794.4008290X40Lstainless steelbrightblack greyM84013,526141040- on request
K1794.4008290X50Lstainless steelbrightblack greyM84013,526141050- on request
K1794.5010290X20Lstainless steelbrightblack greyM10501932181220- on request
K1794.5010290X25Lstainless steelbrightblack greyM10501932181225- on request
K1794.5010290X30Lstainless steelbrightblack greyM10501932181230- on request
K1794.5010290X40Lstainless steelbrightblack greyM10501932181240- on request
K1794.5010290X50Lstainless steelbrightblack greyM10501932181250- on request
K1794.5010290X60Lstainless steelbrightblack greyM10501932181260- on request
K1794.6312290X20Lstainless steelbrightblack greyM1263193821,512,520- on request
K1794.6312290X25Lstainless steelbrightblack greyM1263193821,512,525- on request
K1794.6312290X30Lstainless steelbrightblack greyM1263193821,512,530- on request
K1794.6312290X40Lstainless steelbrightblack greyM1263193821,512,540- on request
K1794.6312290X50Lstainless steelbrightblack greyM1263193821,512,550- on request
K1794.6312290X60Lstainless steelbrightblack greyM1263193821,512,560- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33