Product groups
Palm grips, plastic, metal detectable with protruding steel bush
K1794

Palm grips, plastic, metal detectable with protruding steel bush

go back

Item description/product images

Back to group overview
DescriptionProduct description:The metal detectable operating parts are made from a EU10/2011 and FDA conform plastic granulate.
Due to special additives to the plastic granulate, it is possible for metal detectors (induction technology) to detect plastic particles from a size of 0.027 cm³ (3x3x3 mm). This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of metal detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material:

Thermoplastic (fibreglass reinforced polyamide), metal detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.

Version:Thermoplastic black-grey RAL 7021.
Steel parts bright stainless steel.
Note:Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.Application:- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
Temperature range:-20°C to +100°C.Advantages:Metal detectable.
Detections volume ≥ 0.027 cm³.
Foodstuff conform material.
On request:Special versions.Drawing reference:
Form K: tapped bush
Form L: external thread
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1794 Palm grips, plastic, metal detectable with protruding steel bush 176 kB

Drawings (total overview)

Palm grips, plastic, metal detectable with protruding steel bush

Item selection/filter

Order No.FormMain
colour
DD1D2HH2H3LTApproval /
Certification
CADAcc.PriceOrder
K1794.1425053175Kblack grey RAL 7021M525101897-9FDA + EU10/2011 on request
K1794.1432063175Kblack grey RAL 7021M63213,522129,5-12FDA + EU10/2011 on request
K1794.1440063175Kblack grey RAL 7021M64013,5261410-12FDA + EU10/2011 on request
K1794.1440083175Kblack grey RAL 7021M84013,5261410-12FDA + EU10/2011 on request
K1794.1450083175Kblack grey RAL 7021M85019321812-17FDA + EU10/2011 on request
K1794.1450103175Kblack grey RAL 7021M105019321812-17FDA + EU10/2011 on request
K1794.1425053175X10Lblack grey RAL 7021M52510189710-FDA + EU10/2011 on request
K1794.1425053175X15Lblack grey RAL 7021M52510189715-FDA + EU10/2011 on request
K1794.1425053175X20Lblack grey RAL 7021M52510189720-FDA + EU10/2011 on request
K1794.1432063175X10Lblack grey RAL 7021M63213,522129,510-FDA + EU10/2011 on request
K1794.1432063175X15Lblack grey RAL 7021M63213,522129,515-FDA + EU10/2011 on request
K1794.1432063175X20Lblack grey RAL 7021M63213,522129,520-FDA + EU10/2011 on request
K1794.1432063175X25Lblack grey RAL 7021M63213,522129,525-FDA + EU10/2011 on request
K1794.1432063175X30Lblack grey RAL 7021M63213,522129,530-FDA + EU10/2011 on request
K1794.1440083175X15Lblack grey RAL 7021M84013,526141015-FDA + EU10/2011 on request
K1794.1440083175X20Lblack grey RAL 7021M84013,526141020-FDA + EU10/2011 on request
K1794.1440083175X25Lblack grey RAL 7021M84013,526141025-FDA + EU10/2011 on request
K1794.1440083175X30Lblack grey RAL 7021M84013,526141030-FDA + EU10/2011 on request
K1794.1440083175X40Lblack grey RAL 7021M84013,526141040-FDA + EU10/2011 on request
K1794.1440083175X50Lblack grey RAL 7021M84013,526141050-FDA + EU10/2011 on request
K1794.1450103175X20Lblack grey RAL 7021M10501932181220-FDA + EU10/2011 on request
K1794.1450103175X25Lblack grey RAL 7021M10501932181225-FDA + EU10/2011 on request
K1794.1450103175X30Lblack grey RAL 7021M10501932181230-FDA + EU10/2011 on request
K1794.1450103175X40Lblack grey RAL 7021M10501932181240-FDA + EU10/2011 on request
K1794.1450103175X50Lblack grey RAL 7021M10501932181250-FDA + EU10/2011 on request
K1794.1450103175X60Lblack grey RAL 7021M10501932181260-FDA + EU10/2011 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33