Product groups
Palm gripsaluminium, similar to DIN 6335
K0145

Palm grips aluminium, similar to DIN 6335

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Aluminium.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version:Vibratory ground or ground and polished.
Grub screw and pin bright.
On request:Blank palm grips (not tumbled).Drawing reference:
Form A: blank
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0145 Palm gripsaluminium, similar to DIN 6335 185 kB

Drawings (total overview)

Palm gripsaluminium, similar to DIN 6335

Item selection/filter

Order No.Form

Finish

DD1D2D6HH3LTT1CADAcc.PriceOrder
K0145.104008Atumbled-4014-2614--- on request
K0145.105010Atumbled-5018-3420--- on request
K0145.106312Atumbled-6325-4225--- on request
K0145.108016Atumbled-8025-5230--- on request
K0145.204008Btumbled84014-25---- on request
K0145.205010Btumbled105018-32---- on request
K0145.206312Btumbled126325-40---- on request
K0145.208016Btumbled168025-50---- on request
K0145.2040082Bpolished84014-25---- on request
K0145.2050102Bpolished105018-32---- on request
K0145.2063122Bpolished126325-40---- on request
K0145.2080162Bpolished168025-50---- on request
K0145.304008Ctumbled84014-2514-1518 on request
K0145.305010Ctumbled105018-3220-1821 on request
K0145.306312Ctumbled126325-4025-2225 on request
K0145.308016Ctumbled168025-5030-2832 on request
K0145.3040082Cpolished84014-2514-1518 on request
K0145.3050102Cpolished105018-3220-1821 on request
K0145.3063122Cpolished126325-4025-2225 on request
K0145.3080162Cpolished168025-5030-2832 on request
K0145.404008DtumbledM840148,425--15- on request
K0145.405010DtumbledM10501810,532--18- on request
K0145.406312DtumbledM1263251340--22- on request
K0145.408016DtumbledM1680251750--28- on request
K0145.4040082DpolishedM840148,425--15- on request
K0145.4050102DpolishedM10501810,532--18- on request
K0145.4063122DpolishedM1263251340--22- on request
K0145.4080162DpolishedM1680251750--28- on request
K0145.504008EtumbledM84014-2514-1518 on request
K0145.505010EtumbledM105018-3220-1821 on request
K0145.506312EtumbledM126325-4025-2225 on request
K0145.508016EtumbledM168025-5030-2832 on request
K0145.5040082EpolishedM84014-2514-1518 on request
K0145.5050102EpolishedM105018-3220-1821 on request
K0145.5063122EpolishedM126325-4025-2225 on request
K0145.5080162EpolishedM168025-5030-2832 on request
K0145.604008X20LtumbledM84014-25-20-- on request
K0145.604008X25LtumbledM84014-25-25-- on request
K0145.604008X30LtumbledM84014-25-30-- on request
K0145.604008X40LtumbledM84014-25-40-- on request
K0145.604008X50LtumbledM84014-25-50-- on request
K0145.605010X20LtumbledM105018-32-20-- on request
K0145.605010X25LtumbledM105018-32-25-- on request
K0145.605010X30LtumbledM105018-32-30-- on request
K0145.605010X40LtumbledM105018-32-40-- on request
K0145.605010X50LtumbledM105018-32-50-- on request
K0145.606312X20LtumbledM126325-40-20-- on request
K0145.606312X30LtumbledM126325-40-30-- on request
K0145.606312X40LtumbledM126325-40-40-- on request
K0145.606312X50LtumbledM126325-40-50-- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33