- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K2184
Eyebolts type 48 steel or stainless steel
- K2185
Threaded hooks type 11E and type 4E, steel
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts with shaft DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1327
Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K2153
Spacer, adjustable, stainless steel with sealing washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K2314
Square nuts DIN 557
- K2315
Square nuts DIN 562 low type
- K1145
Hexagon nuts DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
Cover caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with spherical seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K0867
Heavy-duty washers in steel or aluminium DIN 6340
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K2231
KL retainers, steel
- K2232
SL retainers, steel
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K2183
Tapered pins ISO 2339, steel or stainless steel Form B
- K1908
Cylindrical pins DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Seals
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1160_STSocket head screws with low head DIN 6912, steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Steel grade 8.8, bright (black) or electro zinc-plated. Steel grade 10.9, bright (black) or electro zinc-plated. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Grade | Surface finish body | D | L | DK | K | Ls min. | Lg max. | D1 | SW | T | CAD | Acc. | Price | Order |
---|
K1160.04X10 | steel | 8.8 | bright (black) | M4 | 10 | 7 | 2,8 | 1,4 | 3,5 | 2 | 3 | 1,48 |  | | on request | | K1160.04X12 | steel | 8.8 | bright (black) | M4 | 12 | 7 | 2,8 | 1,4 | 3,5 | 2 | 3 | 1,48 |  | | on request | | K1160.04X16 | steel | 8.8 | bright (black) | M4 | 16 | 7 | 2,8 | 1,4 | 3,5 | 2 | 3 | 1,48 |  | | on request | | K1160.04X20 | steel | 8.8 | bright (black) | M4 | 20 | 7 | 2,8 | 2,5 | 6 | 2 | 3 | 1,48 |  | | on request | | K1160.04X25 | steel | 8.8 | bright (black) | M4 | 25 | 7 | 2,8 | 7,5 | 11 | 2 | 3 | 1,48 |  | | on request | | K1160.05X10 | steel | 8.8 | bright (black) | M5 | 10 | 8,5 | 3,5 | 1,8 | 4,2 | 2,5 | 4 | 1,88 |  | | on request | | K1160.05X12 | steel | 8.8 | bright (black) | M5 | 12 | 8,5 | 3,5 | 1,8 | 4,2 | 2,5 | 4 | 1,88 |  | | on request | | K1160.05X16 | steel | 8.8 | bright (black) | M5 | 16 | 8,5 | 3,5 | 1,8 | 4,2 | 2,5 | 4 | 1,88 |  | | on request | | K1160.05X20 | steel | 8.8 | bright (black) | M5 | 20 | 8,5 | 3,5 | 1,8 | 4,2 | 2,5 | 4 | 1,88 |  | | on request | | K1160.05X25 | steel | 8.8 | bright (black) | M5 | 25 | 8,5 | 3,5 | 5 | 9 | 2,5 | 4 | 1,88 |  | | on request | | K1160.05X30 | steel | 8.8 | bright (black) | M5 | 30 | 8,5 | 3,5 | 10 | 14 | 2,5 | 4 | 1,88 |  | | on request | | K1160.06X10 | steel | 8.8 | bright (black) | M6 | 10 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | on request | | K1160.06X12 | steel | 8.8 | bright (black) | M6 | 12 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | on request | | K1160.06X16 | steel | 8.8 | bright (black) | M6 | 16 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | on request | | K1160.06X20 | steel | 8.8 | bright (black) | M6 | 20 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | on request | | K1160.06X25 | steel | 8.8 | bright (black) | M6 | 25 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | on request | | K1160.06X30 | steel | 8.8 | bright (black) | M6 | 30 | 10 | 4 | 7 | 12 | 3 | 5 | 2,38 |  | | on request | | K1160.06X35 | steel | 8.8 | bright (black) | M6 | 35 | 10 | 4 | 12 | 17 | 3 | 5 | 2,38 |  | | on request | | K1160.06X40 | steel | 8.8 | bright (black) | M6 | 40 | 10 | 4 | 17 | 22 | 3 | 5 | 2,38 |  | | on request | | K1160.06X45 | steel | 8.8 | bright (black) | M6 | 45 | 10 | 4 | 22 | 27 | 3 | 5 | 2,38 |  | | on request | | K1160.06X50 | steel | 8.8 | bright (black) | M6 | 50 | 10 | 4 | 27 | 32 | 3 | 5 | 2,38 |  | | on request | | K1160.06X60 | steel | 8.8 | bright (black) | M6 | 60 | 10 | 4 | 37 | 42 | 3 | 5 | 2,38 |  | | on request | | K1160.08X10 | steel | 8.8 | bright (black) | M8 | 10 | 13 | 5 | 0 | 6,25 | 4 | 6 | 2,88 |  | | on request | | K1160.08X12 | steel | 8.8 | bright (black) | M8 | 12 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | on request | | K1160.08X16 | steel | 8.8 | bright (black) | M8 | 16 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | on request | | K1160.08X20 | steel | 8.8 | bright (black) | M8 | 20 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | on request | | K1160.08X25 | steel | 8.8 | bright (black) | M8 | 25 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | on request | | K1160.08X30 | steel | 8.8 | bright (black) | M8 | 30 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | on request | | K1160.08X35 | steel | 8.8 | bright (black) | M8 | 35 | 13 | 5 | 6,75 | 13 | 4 | 6 | 2,88 |  | | on request | | K1160.08X40 | steel | 8.8 | bright (black) | M8 | 40 | 13 | 5 | 11,75 | 18 | 4 | 6 | 2,88 |  | | on request | | K1160.08X45 | steel | 8.8 | bright (black) | M8 | 45 | 13 | 5 | 16,75 | 23 | 4 | 6 | 2,88 |  | | on request | | K1160.08X50 | steel | 8.8 | bright (black) | M8 | 50 | 13 | 5 | 21,75 | 28 | 4 | 6 | 2,88 |  | | on request | | K1160.08X60 | steel | 8.8 | bright (black) | M8 | 60 | 13 | 5 | 31,75 | 38 | 4 | 6 | 2,88 |  | | on request | | K1160.08X70 | steel | 8.8 | bright (black) | M8 | 70 | 13 | 5 | 41,75 | 48 | 4 | 6 | 2,88 |  | | on request | | K1160.08X80 | steel | 8.8 | bright (black) | M8 | 80 | 13 | 5 | 51,75 | 58 | 4 | 6 | 2,88 |  | | on request | | K1160.10X20 | steel | 8.8 | bright (black) | M10 | 20 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | on request | | K1160.10X25 | steel | 8.8 | bright (black) | M10 | 25 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | on request | | K1160.10X30 | steel | 8.8 | bright (black) | M10 | 30 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | on request | | K1160.10X35 | steel | 8.8 | bright (black) | M10 | 35 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | on request | | K1160.10X40 | steel | 8.8 | bright (black) | M10 | 40 | 16 | 6,5 | 6,5 | 14 | 5 | 8 | 3,35 |  | | on request | | K1160.10X45 | steel | 8.8 | bright (black) | M10 | 45 | 16 | 6,5 | 11,5 | 19 | 5 | 8 | 3,35 |  | | on request | | K1160.10X50 | steel | 8.8 | bright (black) | M10 | 50 | 16 | 6,5 | 16,5 | 24 | 5 | 8 | 3,35 |  | | on request | | K1160.10X60 | steel | 8.8 | bright (black) | M10 | 60 | 16 | 6,5 | 26,5 | 34 | 5 | 8 | 3,35 |  | | on request | | K1160.10X70 | steel | 8.8 | bright (black) | M10 | 70 | 16 | 6,5 | 36,5 | 44 | 5 | 8 | 3,35 |  | | on request | | K1160.10X80 | steel | 8.8 | bright (black) | M10 | 80 | 16 | 6,5 | 46,5 | 54 | 5 | 8 | 3,35 |  | | on request | | K1160.10X90 | steel | 8.8 | bright (black) | M10 | 90 | 16 | 6,5 | 56,5 | 64 | 5 | 8 | 3,35 |  | | on request | | K1160.10X100 | steel | 8.8 | bright (black) | M10 | 100 | 16 | 6,5 | 66,5 | 65 | 5 | 8 | 3,35 |  | | on request | | K1160.12X20 | steel | 8.8 | bright (black) | M12 | 20 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | on request | | K1160.12X25 | steel | 8.8 | bright (black) | M12 | 25 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | on request | | K1160.12X30 | steel | 8.8 | bright (black) | M12 | 30 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | on request | | K1160.12X35 | steel | 8.8 | bright (black) | M12 | 35 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | on request | | K1160.12X40 | steel | 8.8 | bright (black) | M12 | 40 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | on request | | K1160.12X45 | steel | 8.8 | bright (black) | M12 | 45 | 18 | 7,5 | 6,5 | 15 | 6 | 10 | 3,85 |  | | on request | | K1160.12X50 | steel | 8.8 | bright (black) | M12 | 50 | 18 | 7,5 | 11,5 | 20 | 6 | 10 | 3,85 |  | | on request | | K1160.12X60 | steel | 8.8 | bright (black) | M12 | 60 | 18 | 7,5 | 21,5 | 30 | 6 | 10 | 3,85 |  | | on request | | K1160.12X70 | steel | 8.8 | bright (black) | M12 | 70 | 18 | 7,5 | 31,5 | 40 | 6 | 10 | 3,85 |  | | on request | | K1160.12X80 | steel | 8.8 | bright (black) | M12 | 80 | 18 | 7,5 | 41,5 | 50 | 6 | 10 | 3,85 |  | | on request | | K1160.12X90 | steel | 8.8 | bright (black) | M12 | 90 | 18 | 7,5 | 51,5 | 60 | 6 | 10 | 3,85 |  | | on request | | K1160.12X100 | steel | 8.8 | bright (black) | M12 | 100 | 18 | 7,5 | 61,5 | 70 | 6 | 10 | 3,85 |  | | on request | | K1160.12X110 | steel | 8.8 | bright (black) | M12 | 110 | 18 | 7,5 | 71,5 | 80 | 6 | 10 | 3,85 |  | | on request | | K1160.12X120 | steel | 8.8 | bright (black) | M12 | 120 | 18 | 7,5 | 81,5 | 90 | 6 | 10 | 3,85 |  | | on request | | K1160.16X30 | steel | 8.8 | bright (black) | M16 | 30 | 24 | 10 | 5 | 11 | 8 | 14 | 5,35 |  | | on request | | K1160.16X35 | steel | 8.8 | bright (black) | M16 | 35 | 24 | 10 | 5 | 11 | 8 | 14 | 5,35 |  | | on request | | K1160.16X40 | steel | 8.8 | bright (black) | M16 | 40 | 24 | 10 | 5 | 11 | 8 | 14 | 5,35 |  | | on request | | K1160.16X45 | steel | 8.8 | bright (black) | M16 | 45 | 24 | 10 | 5 | 11 | 8 | 14 | 5,35 |  | | on request | | K1160.16X50 | steel | 8.8 | bright (black) | M16 | 50 | 24 | 10 | 5 | 11 | 8 | 14 | 5,35 |  | | on request | | K1160.16X60 | steel | 8.8 | bright (black) | M16 | 60 | 24 | 10 | 12 | 22 | 8 | 14 | 5,35 |  | | on request | | K1160.16X70 | steel | 8.8 | bright (black) | M16 | 70 | 24 | 10 | 22 | 32 | 8 | 14 | 5,35 |  | | on request | | K1160.16X80 | steel | 8.8 | bright (black) | M16 | 80 | 24 | 10 | 32 | 42 | 8 | 14 | 5,35 |  | | on request | | K1160.16X90 | steel | 8.8 | bright (black) | M16 | 90 | 24 | 10 | 42 | 52 | 8 | 14 | 5,35 |  | | on request | | K1160.16X100 | steel | 8.8 | bright (black) | M16 | 100 | 24 | 10 | 52 | 62 | 8 | 14 | 5,35 |  | | on request | | K1160.16X110 | steel | 8.8 | bright (black) | M16 | 110 | 24 | 10 | 62 | 72 | 8 | 14 | 5,35 |  | | on request | | K1160.16X120 | steel | 8.8 | bright (black) | M16 | 120 | 24 | 10 | 72 | 82 | 8 | 14 | 5,35 |  | | on request | | K1160.20X40 | steel | 8.8 | bright (black) | M20 | 40 | 30 | 12 | 6,5 | 14 | 10 | 17 | 6,32 |  | | on request | | K1160.20X45 | steel | 8.8 | bright (black) | M20 | 45 | 30 | 12 | 6,5 | 14 | 10 | 17 | 6,32 |  | | on request | | K1160.20X50 | steel | 8.8 | bright (black) | M20 | 50 | 30 | 12 | 6,5 | 14 | 10 | 17 | 6,32 |  | | on request | | K1160.20X60 | steel | 8.8 | bright (black) | M20 | 60 | 30 | 12 | 6,5 | 14 | 10 | 17 | 6,32 |  | | on request | | K1160.20X70 | steel | 8.8 | bright (black) | M20 | 70 | 30 | 12 | 11,5 | 24 | 10 | 17 | 6,32 |  | | on request | | K1160.20X80 | steel | 8.8 | bright (black) | M20 | 80 | 30 | 12 | 21,5 | 34 | 10 | 17 | 6,32 |  | | on request | | K1160.20X90 | steel | 8.8 | bright (black) | M20 | 90 | 30 | 12 | 31,5 | 44 | 10 | 17 | 6,32 |  | | on request | | K1160.20X100 | steel | 8.8 | bright (black) | M20 | 100 | 30 | 12 | 41,5 | 54 | 10 | 17 | 6,32 |  | | on request | | K1160.20X110 | steel | 8.8 | bright (black) | M20 | 110 | 30 | 12 | 51,5 | 64 | 10 | 17 | 6,32 |  | | on request | | K1160.20X120 | steel | 8.8 | bright (black) | M20 | 120 | 30 | 12 | 61,5 | 74 | 10 | 17 | 6,32 |  | | on request | | K1160.404X10 | steel | 8.8 | galvanised | M4 | 10 | 7 | 2,8 | 1,4 | 3,5 | 2 | 3 | 1,48 |  | | on request | | K1160.404X12 | steel | 8.8 | galvanised | M4 | 12 | 7 | 2,8 | 1,4 | 3,5 | 2 | 3 | 1,48 |  | | on request | | K1160.404X16 | steel | 8.8 | galvanised | M4 | 16 | 7 | 2,8 | 1,4 | 3,5 | 2 | 3 | 1,48 |  | | on request | | K1160.404X20 | steel | 8.8 | galvanised | M4 | 20 | 7 | 2,8 | 2,5 | 6 | 2 | 3 | 1,48 |  | | on request | | K1160.404X25 | steel | 8.8 | galvanised | M4 | 25 | 7 | 2,8 | 7,5 | 11 | 2 | 3 | 1,48 |  | | on request | | K1160.405X10 | steel | 8.8 | galvanised | M5 | 10 | 8,5 | 3,5 | 1,8 | 4,2 | 2,5 | 4 | 1,88 |  | | on request | | K1160.405X12 | steel | 8.8 | galvanised | M5 | 12 | 8,5 | 3,5 | 1,8 | 4,2 | 2,5 | 4 | 1,88 |  | | on request | | K1160.405X16 | steel | 8.8 | galvanised | M5 | 16 | 8,5 | 3,5 | 1,8 | 4,2 | 2,5 | 4 | 1,88 |  | | on request | | K1160.405X20 | steel | 8.8 | galvanised | M5 | 20 | 8,5 | 3,5 | 1,8 | 4,2 | 2,5 | 4 | 1,88 |  | | on request | | K1160.405X25 | steel | 8.8 | galvanised | M5 | 25 | 8,5 | 3,5 | 5 | 9 | 2,5 | 4 | 1,88 |  | | on request | | K1160.405X30 | steel | 8.8 | galvanised | M5 | 30 | 8,5 | 3,5 | 10 | 14 | 2,5 | 4 | 1,88 |  | | on request | | K1160.406X10 | steel | 8.8 | galvanised | M6 | 10 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | on request | | K1160.406X12 | steel | 8.8 | galvanised | M6 | 12 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | on request | | K1160.406X16 | steel | 8.8 | galvanised | M6 | 16 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | on request | | K1160.406X20 | steel | 8.8 | galvanised | M6 | 20 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | on request | | K1160.406X25 | steel | 8.8 | galvanised | M6 | 25 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | on request | | K1160.406X30 | steel | 8.8 | galvanised | M6 | 30 | 10 | 4 | 7 | 12 | 3 | 5 | 2,38 |  | | on request | | K1160.406X35 | steel | 8.8 | galvanised | M6 | 35 | 10 | 4 | 12 | 17 | 3 | 5 | 2,38 |  | | on request | | K1160.406X40 | steel | 8.8 | galvanised | M6 | 40 | 10 | 4 | 17 | 22 | 3 | 5 | 2,38 |  | | on request | | K1160.406X45 | steel | 8.8 | galvanised | M6 | 45 | 10 | 4 | 22 | 27 | 3 | 5 | 2,38 |  | | on request | | K1160.406X50 | steel | 8.8 | galvanised | M6 | 50 | 10 | 4 | 27 | 32 | 3 | 5 | 2,38 |  | | on request | | K1160.406X60 | steel | 8.8 | galvanised | M6 | 60 | 10 | 4 | 37 | 42 | 3 | 5 | 2,38 |  | | on request | | K1160.408X10 | steel | 8.8 | galvanised | M8 | 10 | 13 | 5 | 0 | 6,25 | 4 | 6 | 2,88 |  | | on request | | K1160.408X12 | steel | 8.8 | galvanised | M8 | 12 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | on request | | K1160.408X16 | steel | 8.8 | galvanised | M8 | 16 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | on request | | K1160.408X20 | steel | 8.8 | galvanised | M8 | 20 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | on request | | K1160.408X25 | steel | 8.8 | galvanised | M8 | 25 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | on request | | K1160.408X30 | steel | 8.8 | galvanised | M8 | 30 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | on request | | K1160.408X35 | steel | 8.8 | galvanised | M8 | 35 | 13 | 5 | 6,75 | 13 | 4 | 6 | 2,88 |  | | on request | | K1160.408X40 | steel | 8.8 | galvanised | M8 | 40 | 13 | 5 | 11,75 | 18 | 4 | 6 | 2,88 |  | | on request | | K1160.408X45 | steel | 8.8 | galvanised | M8 | 45 | 13 | 5 | 16,75 | 23 | 4 | 6 | 2,88 |  | | on request | | K1160.408X50 | steel | 8.8 | galvanised | M8 | 50 | 13 | 5 | 21,75 | 28 | 4 | 6 | 2,88 |  | | on request | | K1160.408X60 | steel | 8.8 | galvanised | M8 | 60 | 13 | 5 | 31,75 | 38 | 4 | 6 | 2,88 |  | | on request | | K1160.408X70 | steel | 8.8 | galvanised | M8 | 70 | 13 | 5 | 41,75 | 48 | 4 | 6 | 2,88 |  | | on request | | K1160.408X80 | steel | 8.8 | galvanised | M8 | 80 | 13 | 5 | 51,75 | 58 | 4 | 6 | 2,88 |  | | on request | | K1160.410X20 | steel | 8.8 | galvanised | M10 | 20 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | on request | | K1160.410X25 | steel | 8.8 | galvanised | M10 | 25 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | on request | | K1160.410X30 | steel | 8.8 | galvanised | M10 | 30 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | on request | | K1160.410X35 | steel | 8.8 | galvanised | M10 | 35 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | on request | | K1160.410X40 | steel | 8.8 | galvanised | M10 | 40 | 16 | 6,5 | 6,5 | 14 | 5 | 8 | 3,35 |  | | on request | | K1160.410X45 | steel | 8.8 | galvanised | M10 | 45 | 16 | 6,5 | 11,5 | 19 | 5 | 8 | 3,35 |  | | on request | | K1160.410X50 | steel | 8.8 | galvanised | M10 | 50 | 16 | 6,5 | 16,5 | 24 | 5 | 8 | 3,35 |  | | on request | | K1160.410X60 | steel | 8.8 | galvanised | M10 | 60 | 16 | 6,5 | 26,5 | 34 | 5 | 8 | 3,35 |  | | on request | | K1160.410X70 | steel | 8.8 | galvanised | M10 | 70 | 16 | 6,5 | 36,5 | 44 | 5 | 8 | 3,35 |  | | on request | | K1160.410X80 | steel | 8.8 | galvanised | M10 | 80 | 16 | 6,5 | 46,5 | 54 | 5 | 8 | 3,35 |  | | on request | | K1160.410X90 | steel | 8.8 | galvanised | M10 | 90 | 16 | 6,5 | 56,5 | 64 | 5 | 8 | 3,35 |  | | on request | | K1160.410X100 | steel | 8.8 | galvanised | M10 | 100 | 16 | 6,5 | 66,5 | 74 | 5 | 8 | 3,35 |  | | on request | | K1160.412X20 | steel | 8.8 | galvanised | M12 | 20 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | on request | | K1160.412X25 | steel | 8.8 | galvanised | M12 | 25 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | on request | | K1160.412X30 | steel | 8.8 | galvanised | M12 | 30 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | on request | | K1160.412X35 | steel | 8.8 | galvanised | M12 | 35 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | on request | | K1160.412X40 | steel | 8.8 | galvanised | M12 | 40 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | on request | | K1160.412X45 | steel | 8.8 | galvanised | M12 | 45 | 18 | 7,5 | 6,5 | 15 | 6 | 10 | 3,85 |  | | on request | | K1160.412X50 | steel | 8.8 | galvanised | M12 | 50 | 18 | 7,5 | 11,5 | 20 | 6 | 10 | 3,85 |  | | on request | | K1160.412X60 | steel | 8.8 | galvanised | M12 | 60 | 18 | 7,5 | 21,5 | 30 | 6 | 10 | 3,85 |  | | on request | | K1160.412X70 | steel | 8.8 | galvanised | M12 | 70 | 18 | 7,5 | 31,5 | 40 | 6 | 10 | 3,85 |  | | on request | | K1160.412X80 | steel | 8.8 | galvanised | M12 | 80 | 18 | 7,5 | 41,5 | 50 | 6 | 10 | 3,85 |  | | on request | | K1160.412X90 | steel | 8.8 | galvanised | M12 | 90 | 18 | 7,5 | 51,5 | 60 | 6 | 10 | 3,85 |  | | on request | | K1160.412X100 | steel | 8.8 | galvanised | M12 | 100 | 18 | 7,5 | 61,5 | 70 | 6 | 10 | 3,85 |  | | on request | | K1160.412X110 | steel | 8.8 | galvanised | M12 | 110 | 18 | 7,5 | 71,5 | 80 | 6 | 10 | 3,85 |  | | on request | | K1160.412X120 | steel | 8.8 | galvanised | M12 | 120 | 18 | 7,5 | 81,5 | 90 | 6 | 10 | 3,85 |  | | on request | | K1160.416X30 | steel | 8.8 | galvanised | M16 | 30 | 24 | 10 | 5 | 11 | 8 | 14 | 5,35 |  | | on request | | K1160.416X35 | steel | 8.8 | galvanised | M16 | 35 | 24 | 10 | 5 | 11 | 8 | 14 | 5,35 |  | | on request | | K1160.416X40 | steel | 8.8 | galvanised | M16 | 40 | 24 | 10 | 5 | 11 | 8 | 14 | 5,35 |  | | on request | | K1160.416X45 | steel | 8.8 | galvanised | M16 | 45 | 24 | 10 | 5 | 11 | 8 | 14 | 5,35 |  | | on request | | K1160.416X50 | steel | 8.8 | galvanised | M16 | 50 | 24 | 10 | 5 | 11 | 8 | 14 | 5,35 |  | | on request | | K1160.416X60 | steel | 8.8 | galvanised | M16 | 60 | 24 | 10 | 12 | 22 | 8 | 14 | 5,35 |  | | on request | | K1160.416X70 | steel | 8.8 | galvanised | M16 | 70 | 24 | 10 | 22 | 32 | 8 | 14 | 5,35 |  | | on request | | K1160.416X80 | steel | 8.8 | galvanised | M16 | 80 | 24 | 10 | 32 | 42 | 8 | 14 | 5,35 |  | | on request | | K1160.416X90 | steel | 8.8 | galvanised | M16 | 90 | 24 | 10 | 42 | 52 | 8 | 14 | 5,35 |  | | on request | | K1160.416X100 | steel | 8.8 | galvanised | M16 | 100 | 24 | 10 | 52 | 62 | 8 | 14 | 5,35 |  | | on request | | K1160.416X110 | steel | 8.8 | galvanised | M16 | 110 | 24 | 10 | 62 | 72 | 8 | 14 | 5,35 |  | | on request | | K1160.416X120 | steel | 8.8 | galvanised | M16 | 120 | 24 | 10 | 72 | 82 | 8 | 14 | 5,35 |  | | on request | | K1160.420X40 | steel | 8.8 | galvanised | M20 | 40 | 30 | 12 | 6,5 | 14 | 10 | 17 | 6,32 |  | | on request | | K1160.420X45 | steel | 8.8 | galvanised | M20 | 45 | 30 | 12 | 6,5 | 14 | 10 | 17 | 6,32 |  | | on request | | K1160.420X50 | steel | 8.8 | galvanised | M20 | 50 | 30 | 12 | 6,5 | 14 | 10 | 17 | 6,32 |  | | on request | | K1160.420X60 | steel | 8.8 | galvanised | M20 | 60 | 30 | 12 | 6,5 | 14 | 10 | 17 | 6,32 |  | | on request | | K1160.420X70 | steel | 8.8 | galvanised | M20 | 70 | 30 | 12 | 11,5 | 24 | 10 | 17 | 6,32 |  | | on request | | K1160.420X80 | steel | 8.8 | galvanised | M20 | 80 | 30 | 12 | 21,5 | 34 | 10 | 17 | 6,32 |  | | on request | | K1160.420X90 | steel | 8.8 | galvanised | M20 | 90 | 30 | 12 | 31,5 | 44 | 10 | 17 | 6,32 |  | | on request | | K1160.420X100 | steel | 8.8 | galvanised | M20 | 100 | 30 | 12 | 41,5 | 54 | 10 | 17 | 6,32 |  | | on request | | K1160.420X110 | steel | 8.8 | galvanised | M20 | 110 | 30 | 12 | 51,5 | 64 | 10 | 17 | 6,32 |  | | on request | | K1160.420X120 | steel | 8.8 | galvanised | M20 | 120 | 30 | 12 | 61,5 | 74 | 10 | 17 | 6,32 |  | | on request | | K1160.306X10 | steel | 10.9 | bright (black) | M6 | 10 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | on request | | K1160.306X12 | steel | 10.9 | bright (black) | M6 | 12 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | on request | | K1160.306X16 | steel | 10.9 | bright (black) | M6 | 16 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | on request | | K1160.306X20 | steel | 10.9 | bright (black) | M6 | 20 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | on request | | K1160.306X25 | steel | 10.9 | bright (black) | M6 | 25 | 10 | 4 | 2,5 | 5,5 | 3 | 5 | 2,38 |  | | on request | | K1160.306X30 | steel | 10.9 | bright (black) | M6 | 30 | 10 | 4 | 7 | 12 | 3 | 5 | 2,38 |  | | on request | | K1160.306X35 | steel | 10.9 | bright (black) | M6 | 35 | 10 | 4 | 12 | 17 | 3 | 5 | 2,38 |  | | on request | | K1160.306X40 | steel | 10.9 | bright (black) | M6 | 40 | 10 | 4 | 17 | 22 | 3 | 5 | 2,38 |  | | on request | | K1160.308X16 | steel | 10.9 | bright (black) | M8 | 16 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | on request | | K1160.308X20 | steel | 10.9 | bright (black) | M8 | 20 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | on request | | K1160.308X30 | steel | 10.9 | bright (black) | M8 | 30 | 13 | 5 | 3,2 | 7 | 4 | 6 | 2,88 |  | | on request | | K1160.308X35 | steel | 10.9 | bright (black) | M8 | 35 | 13 | 5 | 6,75 | 13 | 4 | 6 | 2,88 |  | | on request | | K1160.308X40 | steel | 10.9 | bright (black) | M8 | 40 | 13 | 5 | 11,75 | 18 | 4 | 6 | 2,88 |  | | on request | | K1160.308X45 | steel | 10.9 | bright (black) | M8 | 45 | 13 | 5 | 16,75 | 23 | 4 | 6 | 2,88 |  | | on request | | K1160.308X50 | steel | 10.9 | bright (black) | M8 | 50 | 13 | 5 | 21,75 | 28 | 4 | 6 | 2,88 |  | | on request | | K1160.308X60 | steel | 10.9 | bright (black) | M8 | 60 | 13 | 5 | 31,75 | 38 | 4 | 6 | 2,88 |  | | on request | | K1160.310X20 | steel | 10.9 | bright (black) | M10 | 20 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | on request | | K1160.310X25 | steel | 10.9 | bright (black) | M10 | 25 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | on request | | K1160.310X35 | steel | 10.9 | bright (black) | M10 | 35 | 16 | 6,5 | 3,5 | 8 | 5 | 8 | 3,35 |  | | on request | | K1160.310X40 | steel | 10.9 | bright (black) | M10 | 40 | 16 | 6,5 | 6,5 | 14 | 5 | 8 | 3,35 |  | | on request | | K1160.310X45 | steel | 10.9 | bright (black) | M10 | 45 | 16 | 6,5 | 11,5 | 19 | 5 | 8 | 3,35 |  | | on request | | K1160.310X50 | steel | 10.9 | bright (black) | M10 | 50 | 16 | 6,5 | 16,5 | 24 | 5 | 8 | 3,35 |  | | on request | | K1160.310X60 | steel | 10.9 | bright (black) | M10 | 60 | 16 | 6,5 | 26,5 | 34 | 5 | 8 | 3,35 |  | | on request | | K1160.312X25 | steel | 10.9 | bright (black) | M12 | 25 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | on request | | K1160.312X35 | steel | 10.9 | bright (black) | M12 | 35 | 18 | 7,5 | 4,2 | 9,5 | 6 | 10 | 3,85 |  | | on request | | K1160.312X45 | steel | 10.9 | bright (black) | M12 | 45 | 18 | 7,5 | 6,5 | 15 | 6 | 10 | 3,85 |  | | on request | | K1160.312X50 | steel | 10.9 | bright (black) | M12 | 50 | 18 | 7,5 | 11,5 | 20 | 6 | 10 | 3,85 |  | | on request | | K1160.312X60 | steel | 10.9 | bright (black) | M12 | 60 | 18 | 7,5 | 21,5 | 30 | 6 | 10 | 3,85 |  | | on request | | K1160.316X30 | steel | 10.9 | bright (black) | M16 | 30 | 24 | 10 | 5 | 11 | 8 | 14 | 5,35 |  | | on request | | K1160.316X35 | steel | 10.9 | bright (black) | M16 | 35 | 24 | 10 | 5 | 11 | 8 | 14 | 5,35 |  | | on request | | K1160.316X40 | steel | 10.9 | bright (black) | M16 | 40 | 24 | 10 | 5 | 11 | 8 | 14 | 5,35 |  | | on request | | K1160.316X45 | steel | 10.9 | bright (black) | M16 | 45 | 24 | 10 | 5 | 11 | 8 | 14 | 5,35 |  | | on request | | K1160.316X60 | steel | 10.9 | bright (black) | M16 | 60 | 24 | 10 | 12 | 22 | 8 | 14 | 5,35 |  | | on request | | K1160.316X50 | steel | 10.9 | bright (black) | M16 | 50 | 24 | 10 | 5 | 11 | 8 | 14 | 5,35 |  | | on request | | K1160.316X70 | steel | 10.9 | bright (black) | M16 | 70 | 24 | 10 | 22 | 32 | 8 | 14 | 5,35 |  | | on request | | K1160.316X80 | steel | 10.9 | bright (black) | M16 | 80 | 24 | 10 | 32 | 42 | 8 | 14 | 5,35 |  | | on request | | K1160.320X40 | steel | 10.9 | bright (black) | M20 | 40 | 30 | 12 | 6,5 | 14 | 10 | 17 | 6,32 |  | | on request | | K1160.320X50 | steel | 10.9 | bright (black) | M20 | 50 | 30 | 12 | 6,5 | 14 | 10 | 17 | 6,32 |  | | on request | | K1160.320X60 | steel | 10.9 | bright (black) | M20 | 60 | 30 | 12 | 6,5 | 14 | 10 | 17 | 6,32 |  | | on request | | K1160.320X70 | steel | 10.9 | bright (black) | M20 | 70 | 30 | 12 | 11,5 | 24 | 10 | 17 | 6,32 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|