Product groups
Grub screws with hex socket and pin DIN EN ISO 4028
K2052

Grub screws with hex socket and pin DIN EN ISO 4028

go back

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 45 H, bright (blackened) or electro zinc-plated.
Stainless steel A2 or stainless steel A4, bright.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2052 Grub screws with hex socket and pin DIN EN ISO 4028 221 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB

Drawings

Grub screws with hex socket and pin DIN EN ISO 4028

Overview of items (compressed)

Item selection/filter
Order No.Material

Surface finish
body
GradeD1D2LL1
max.
TSWCADAcc.PriceOrder
K2052.103X4stainless steel A2bright70M32411,21,5 on request
K2052.103X5stainless steel A2bright70M32511,21,5 on request
K2052.103X6stainless steel A2bright70M3261,7521,5 on request
K2052.103X8stainless steel A2bright70M3281,7521,5 on request
K2052.103X10stainless steel A2bright70M32101,7521,5 on request
K2052.103X12stainless steel A2bright70M32121,7521,5 on request
K2052.104X5stainless steel A2bright70M42,551,251,52 on request
K2052.104X6stainless steel A2bright70M42,561,251,52 on request
K2052.104X8stainless steel A2bright70M42,582,252,52 on request
K2052.104X10stainless steel A2bright70M42,5102,252,52 on request
K2052.104X12stainless steel A2bright70M42,5122,252,52 on request
K2052.104X16stainless steel A2bright70M42,5162,252,52 on request
K2052.104X20stainless steel A2bright70M42,5202,252,52 on request
K2052.104X25stainless steel A2bright70M42,5252,252,52 on request
K2052.105X5stainless steel A2bright70M53,551,522,5 on request
K2052.105X6stainless steel A2bright70M53,561,522,5 on request
K2052.105X8stainless steel A2bright70M53,582,7532,5 on request
K2052.105X10stainless steel A2bright70M53,5102,7532,5 on request
K2052.105X12stainless steel A2bright70M53,5122,7532,5 on request
K2052.105X16stainless steel A2bright70M53,5162,7532,5 on request
K2052.105X20stainless steel A2bright70M53,5202,7532,5 on request
K2052.105X25stainless steel A2bright70M53,5252,7532,5 on request
K2052.105X30stainless steel A2bright70M53,5302,7532,5 on request
K2052.105X35stainless steel A2bright70M53,5352,7532,5 on request
K2052.106X6stainless steel A2bright70M6461,7523 on request
K2052.106X8stainless steel A2bright70M6481,7523 on request
K2052.106X10stainless steel A2bright70M64103,253,53 on request
K2052.106X12stainless steel A2bright70M64123,253,53 on request
K2052.106X16stainless steel A2bright70M64163,253,53 on request
K2052.106X20stainless steel A2bright70M64203,253,53 on request
K2052.106X25stainless steel A2bright70M64253,253,53 on request
K2052.106X30stainless steel A2bright70M64303,253,53 on request
K2052.106X35stainless steel A2bright70M64353,253,53 on request
K2052.106X40stainless steel A2bright70M64403,253,53 on request
K2052.108X8stainless steel A2bright70M85,582,2534 on request
K2052.108X10stainless steel A2bright70M85,5102,2534 on request
K2052.108X12stainless steel A2bright70M85,5124,354 on request
K2052.108X16stainless steel A2bright70M85,5164,354 on request
K2052.108X20stainless steel A2bright70M85,5204,354 on request
K2052.108X25stainless steel A2bright70M85,5254,354 on request
K2052.108X30stainless steel A2bright70M85,5304,354 on request
K2052.108X35stainless steel A2bright70M85,5354,354 on request
K2052.108X40stainless steel A2bright70M85,5404,354 on request
K2052.110X10stainless steel A2bright70M107102,7545 on request
K2052.110X12stainless steel A2bright70M107122,7545 on request
K2052.110X16stainless steel A2bright70M107165,365 on request
K2052.110X20stainless steel A2bright70M107205,365 on request
K2052.110X25stainless steel A2bright70M107255,365 on request
K2052.110X30stainless steel A2bright70M107305,365 on request
K2052.110X35stainless steel A2bright70M107355,365 on request
K2052.110X40stainless steel A2bright70M107405,365 on request
K2052.110X50stainless steel A2bright70M107505,365 on request
K2052.112X12stainless steel A2bright70M128,5123,254,86 on request
K2052.112X16stainless steel A2bright70M128,5163,254,86 on request
K2052.112X20stainless steel A2bright70M128,5206,386 on request
K2052.112X25stainless steel A2bright70M128,5256,386 on request
K2052.112X30stainless steel A2bright70M128,5306,386 on request
K2052.112X35stainless steel A2bright70M128,5356,386 on request
K2052.112X40stainless steel A2bright70M128,5406,386 on request
K2052.112X50stainless steel A2bright70M128,5506,386 on request
K2052.112X60stainless steel A2bright70M128,5606,386 on request
K2052.604X6stainless steel A4bright70M42,561,251,52 on request
K2052.604X8stainless steel A4bright70M42,582,252,52 on request
K2052.604X10stainless steel A4bright70M42,5102,252,52 on request
K2052.604X12stainless steel A4bright70M42,5122,252,52 on request
K2052.605X6stainless steel A4bright70M53,561,522,5 on request
K2052.605X8stainless steel A4bright70M53,582,7532,5 on request
K2052.605X10stainless steel A4bright70M53,5102,7532,5 on request
K2052.605X12stainless steel A4bright70M53,5122,7532,5 on request
K2052.605X16stainless steel A4bright70M53,5162,7532,5 on request
K2052.605X20stainless steel A4bright70M53,5202,7532,5 on request
K2052.605X25stainless steel A4bright70M53,5252,7532,5 on request
K2052.606X6stainless steel A4bright70M6461,7523 on request
K2052.606X8stainless steel A4bright70M6481,7523 on request
K2052.606X10stainless steel A4bright70M64103,253,53 on request
K2052.606X12stainless steel A4bright70M64123,253,53 on request
K2052.606X16stainless steel A4bright70M64163,253,53 on request
K2052.606X20stainless steel A4bright70M64203,253,53 on request
K2052.606X25stainless steel A4bright70M64253,253,53 on request
K2052.606X30stainless steel A4bright70M64303,253,53 on request
K2052.608X8stainless steel A4bright70M85,582,2534 on request
K2052.608X10stainless steel A4bright70M85,5102,2534 on request
K2052.608X12stainless steel A4bright70M85,5124,354 on request
K2052.608X16stainless steel A4bright70M85,5164,354 on request
K2052.608X20stainless steel A4bright70M85,5204,354 on request
K2052.608X25stainless steel A4bright70M85,5254,354 on request
K2052.608X30stainless steel A4bright70M85,5304,354 on request
K2052.610X10stainless steel A4bright70M107102,7545 on request
K2052.610X12stainless steel A4bright70M107122,7545 on request
K2052.610X16stainless steel A4bright70M107165,365 on request
K2052.610X20stainless steel A4bright70M107205,365 on request
K2052.610X25stainless steel A4bright70M107255,365 on request
K2052.610X30stainless steel A4bright70M107305,365 on request
K2052.612X12stainless steel A4bright70M128,5123,254,86 on request
K2052.612X16stainless steel A4bright70M128,5166,386 on request
K2052.612X20stainless steel A4bright70M128,5206,386 on request
K2052.612X25stainless steel A4bright70M128,5256,386 on request
K2052.612X30stainless steel A4bright70M128,5306,386 on request
K2052.03X6steelbright (black)45 HM3261,7521,5 on request
K2052.03X8steelbright (black)45 HM3281,7521,5 on request
K2052.03X10steelbright (black)45 HM32101,7521,5 on request
K2052.03X12steelbright (black)45 HM32121,7521,5 on request
K2052.03X16steelbright (black)45 HM32161,7521,5 on request
K2052.03X20steelbright (black)45 HM32201,7521,5 on request
K2052.04X4steelbright (black)45 HM42,541,251,52 on request
K2052.04X5steelbright (black)45 HM42,551,251,52 on request
K2052.04X6steelbright (black)45 HM42,561,251,52 on request
K2052.04X8steelbright (black)45 HM42,582,252,52 on request
K2052.04X10steelbright (black)45 HM42,5102,252,52 on request
K2052.04X12steelbright (black)45 HM42,5122,252,52 on request
K2052.04X16steelbright (black)45 HM42,5162,252,52 on request
K2052.04X20steelbright (black)45 HM42,5202,252,52 on request
K2052.04X25steelbright (black)45 HM42,5252,252,52 on request
K2052.04X30steelbright (black)45 HM42,5302,252,52 on request
K2052.05X5steelbright (black)45 HM53,551,522,5 on request
K2052.05X6steelbright (black)45 HM53,561,522,5 on request
K2052.05X8steelbright (black)45 HM53,582,7532,5 on request
K2052.05X10steelbright (black)45 HM53,5102,7532,5 on request
K2052.05X12steelbright (black)45 HM53,5122,7532,5 on request
K2052.05X16steelbright (black)45 HM53,5162,7532,5 on request
K2052.05X20steelbright (black)45 HM53,5202,7532,5 on request
K2052.05X25steelbright (black)45 HM53,5252,7532,5 on request
K2052.05X30steelbright (black)45 HM53,5302,7532,5 on request
K2052.06X6steelbright (black)45 HM6461,7523 on request
K2052.06X8steelbright (black)45 HM6481,7523 on request
K2052.06X10steelbright (black)45 HM64103,253,53 on request
K2052.06X12steelbright (black)45 HM64123,253,53 on request
K2052.06X16steelbright (black)45 HM64163,253,53 on request
K2052.06X20steelbright (black)45 HM64203,253,53 on request
K2052.06X25steelbright (black)45 HM64253,253,53 on request
K2052.06X30steelbright (black)45 HM64303,253,53 on request
K2052.06X35steelbright (black)45 HM64353,253,53 on request
K2052.06X40steelbright (black)45 HM64403,253,53 on request
K2052.06X50steelbright (black)45 HM64503,253,53 on request
K2052.08X8steelbright (black)45 HM85,582,2534 on request
K2052.08X10steelbright (black)45 HM85,5102,2534 on request
K2052.08X12steelbright (black)45 HM85,5124,354 on request
K2052.08X16steelbright (black)45 HM85,5164,354 on request
K2052.08X20steelbright (black)45 HM85,5204,354 on request
K2052.08X25steelbright (black)45 HM85,5254,354 on request
K2052.08X30steelbright (black)45 HM85,5304,354 on request
K2052.08X35steelbright (black)45 HM85,5354,354 on request
K2052.08X40steelbright (black)45 HM85,5404,354 on request
K2052.08X50steelbright (black)45 HM85,5504,354 on request
K2052.10X8steelbright (black)45 HM10782,7545 on request
K2052.10X10steelbright (black)45 HM107102,7545 on request
K2052.10X12steelbright (black)45 HM107122,7545 on request
K2052.10X16steelbright (black)45 HM107165,365 on request
K2052.10X20steelbright (black)45 HM107205,365 on request
K2052.10X25steelbright (black)45 HM107255,365 on request
K2052.10X30steelbright (black)45 HM107305,365 on request
K2052.10X35steelbright (black)45 HM107355,365 on request
K2052.10X40steelbright (black)45 HM107405,365 on request
K2052.10X50steelbright (black)45 HM107505,365 on request
K2052.10X60steelbright (black)45 HM107605,365 on request
K2052.12X12steelbright (black)45 HM128,5123,254,86 on request
K2052.12X16steelbright (black)45 HM128,5163,254,86 on request
K2052.12X20steelbright (black)45 HM128,5206,386 on request
K2052.12X25steelbright (black)45 HM128,5256,386 on request
K2052.12X30steelbright (black)45 HM128,5306,386 on request
K2052.12X35steelbright (black)45 HM128,5356,386 on request
K2052.12X40steelbright (black)45 HM128,5406,386 on request
K2052.12X50steelbright (black)45 HM128,5506,386 on request
K2052.12X60steelbright (black)45 HM128,5606,386 on request
K2052.12X70steelbright (black)45 HM128,5706,386 on request
K2052.16X16steelbright (black)45 HM1612164,36,48 on request
K2052.16X20steelbright (black)45 HM1612208,36108 on request
K2052.16X25steelbright (black)45 HM1612258,36108 on request
K2052.16X30steelbright (black)45 HM1612308,36108 on request
K2052.16X35steelbright (black)45 HM1612358,36108 on request
K2052.16X40steelbright (black)45 HM1612408,36108 on request
K2052.16X50steelbright (black)45 HM1612508,36108 on request
K2052.16X60steelbright (black)45 HM1612608,36108 on request
K2052.16X70steelbright (black)45 HM1612708,36108 on request
K2052.20X25steelbright (black)45 HM2015255,3810 on request
K2052.20X30steelbright (black)45 HM20153010,361210 on request
K2052.20X35steelbright (black)45 HM20153510,361210 on request
K2052.20X40steelbright (black)45 HM20154010,361210 on request
K2052.20X50steelbright (black)45 HM20155010,361210 on request
K2052.20X60steelbright (black)45 HM20156010,361210 on request
K2052.20X70steelbright (black)45 HM20157010,361210 on request
K2052.403X6steelgalvanised45 HM3261,7521,5 on request
K2052.403X8steelgalvanised45 HM3281,7521,5 on request
K2052.403X10steelgalvanised45 HM32101,7521,5 on request
K2052.403X12steelgalvanised45 HM32121,7521,5 on request
K2052.403X16steelgalvanised45 HM32161,7521,5 on request
K2052.403X20steelgalvanised45 HM32201,7521,5 on request
K2052.404X4steelgalvanised45 HM42,541,251,52 on request
K2052.404X5steelgalvanised45 HM42,551,251,52 on request
K2052.404X6steelgalvanised45 HM42,561,251,52 on request
K2052.404X8steelgalvanised45 HM42,582,252,52 on request
K2052.404X10steelgalvanised45 HM42,5102,252,52 on request
K2052.404X12steelgalvanised45 HM42,5122,252,52 on request
K2052.404X16steelgalvanised45 HM42,5162,252,52 on request
K2052.404X20steelgalvanised45 HM42,5202,252,52 on request
K2052.404X25steelgalvanised45 HM42,5252,252,52 on request
K2052.404X30steelgalvanised45 HM42,5302,252,52 on request
K2052.405X5steelgalvanised45 HM53,551,522,5 on request
K2052.405X6steelgalvanised45 HM53,561,522,5 on request
K2052.405X8steelgalvanised45 HM53,582,7532,5 on request
K2052.405X10steelgalvanised45 HM53,5102,7532,5 on request
K2052.405X12steelgalvanised45 HM53,5122,7532,5 on request
K2052.405X16steelgalvanised45 HM53,5162,7532,5 on request
K2052.405X20steelgalvanised45 HM53,5202,7532,5 on request
K2052.405X25steelgalvanised45 HM53,5252,7532,5 on request
K2052.405X30steelgalvanised45 HM53,5302,7532,5 on request
K2052.406X6steelgalvanised45 HM6461,7523 on request
K2052.406X8steelgalvanised45 HM6481,7523 on request
K2052.406X10steelgalvanised45 HM64103,253,53 on request
K2052.406X12steelgalvanised45 HM64123,253,53 on request
K2052.406X16steelgalvanised45 HM64163,253,53 on request
K2052.406X20steelgalvanised45 HM64203,253,53 on request
K2052.406X25steelgalvanised45 HM64253,253,53 on request
K2052.406X30steelgalvanised45 HM64303,253,53 on request
K2052.406X35steelgalvanised45 HM64353,253,53 on request
K2052.406X40steelgalvanised45 HM64403,253,53 on request
K2052.406X50steelgalvanised45 HM64503,253,53 on request
K2052.408X8steelgalvanised45 HM85,582,2534 on request
K2052.408X10steelgalvanised45 HM85,5102,2534 on request
K2052.408X12steelgalvanised45 HM85,5124,354 on request
K2052.408X16steelgalvanised45 HM85,5164,354 on request
K2052.408X20steelgalvanised45 HM85,5204,354 on request
K2052.408X25steelgalvanised45 HM85,5254,354 on request
K2052.408X30steelgalvanised45 HM85,5304,354 on request
K2052.408X35steelgalvanised45 HM85,5354,354 on request
K2052.408X40steelgalvanised45 HM85,5404,354 on request
K2052.408X50steelgalvanised45 HM85,5504,354 on request
K2052.410X8steelgalvanised45 HM10782,7545 on request
K2052.410X12steelgalvanised45 HM107122,7545 on request
K2052.410X16steelgalvanised45 HM107165,365 on request
K2052.410X20steelgalvanised45 HM107205,365 on request
K2052.410X25steelgalvanised45 HM107255,365 on request
K2052.410X30steelgalvanised45 HM107305,365 on request
K2052.410X35steelgalvanised45 HM107355,365 on request
K2052.410X40steelgalvanised45 HM107405,365 on request
K2052.410X50steelgalvanised45 HM107505,365 on request
K2052.410X60steelgalvanised45 HM107605,365 on request
K2052.412X12steelgalvanised45 HM128,5123,254,86 on request
K2052.412X16steelgalvanised45 HM128,5163,254,86 on request
K2052.412X20steelgalvanised45 HM128,5206,386 on request
K2052.412X25steelgalvanised45 HM128,5256,386 on request
K2052.412X30steelgalvanised45 HM128,5306,386 on request
K2052.412X35steelgalvanised45 HM128,5356,386 on request
K2052.412X40steelgalvanised45 HM128,5406,386 on request
K2052.412X50steelgalvanised45 HM128,5506,386 on request
K2052.412X60steelgalvanised45 HM128,5606,386 on request
K2052.412X70steelgalvanised45 HM128,5706,386 on request
K2052.416X16steelgalvanised45 HM1612164,36,48 on request
K2052.416X20steelgalvanised45 HM1612204,36,48 on request
K2052.416X25steelgalvanised45 HM1612258,36108 on request
K2052.416X30steelgalvanised45 HM1612308,36108 on request
K2052.416X35steelgalvanised45 HM1612358,36108 on request
K2052.416X40steelgalvanised45 HM1612408,36108 on request
K2052.416X50steelgalvanised45 HM1612508,36108 on request
K2052.416X60steelgalvanised45 HM1612608,36108 on request
K2052.416X70steelgalvanised45 HM1612708,36108 on request
K2052.420X25steelgalvanised45 HM2015255,3810 on request
K2052.420X35steelgalvanised45 HM20153510,361210 on request
K2052.420X40steelgalvanised45 HM20154010,361210 on request
K2052.420X50steelgalvanised45 HM20155010,361210 on request
K2052.420X60steelgalvanised45 HM20156010,361210 on request
K2052.420X70steelgalvanised45 HM20157010,361210 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33