Product groups
Hex cap nut, low style DIN 917 steel or stainless steel
K1801

Hex cap nut, low style DIN 917 steel or stainless steel

go back

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 6, bright or electro zinc-plated
Stainless steel A2-70, bright
Stainless steel A4-70, bright
Note:Cap nuts are mainly used for decorative screw connections. The cap nut covers and protects the thread end. They are also used to protect against sharp edges on machines, equipment, fitness equipment and wherever people or objects could be injured or damaged by an exposed thread end. Technical data:From size D = M10 the cap nuts have a DIN 76-1 Form D thread undercut.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1801 Hex cap nut, low style DIN 917 steel or stainless steel 175 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB

Drawings

Hex cap nut, low style DIN 917 steel or stainless steel

Item selection/filter

Order No.

Main
material
Surface finish
body
DT
min.
HSWERWXGCADAcc.PriceOrder
K1801.104steelbrightM44,165,577,66811,05- on request
K1801.105steelbrightM54,96788,791011,2- on request
K1801.106steelbrightM66,7191011,05121,51,5- on request
K1801.108steelbrightM89,21121314,381521,87- on request
K1801.110steelbrightM1010,65141718,9202-2,25 on request
K1801.112steelbrightM1213,15161921,1252-6,4 on request
K1801.116steelbrightM1616,65202426,76302-7,3 on request
K1801.120steelbrightM2020,58253032,95352,5-9,3 on request
K1801.124steelbrightM2423,58303639,6403-10,7 on request
K1801.130steelbrightM3027,58344650,9603-12,7 on request
K1801.204steelgalvanisedM44,165,577,66811,05- on request
K1801.205steelgalvanisedM54,96788,791011,2- on request
K1801.206steelgalvanisedM66,7191011,05121,51,5- on request
K1801.208steelgalvanisedM89,21121314,381521,87- on request
K1801.210steelgalvanisedM1010,65141718,9202-2,25 on request
K1801.212steelgalvanisedM1213,15161921,1252-6,4 on request
K1801.216steelgalvanisedM1616,65202426,76302-7,3 on request
K1801.220steelgalvanisedM2020,58253032,95352,5-9,3 on request
K1801.224steelgalvanisedM2423,58303639,6403-10,7 on request
K1801.230steelgalvanisedM3027,58344650,9603-12,7 on request
K1801.304stainless steel A2brightM44,165,577,66811,05- on request
K1801.305stainless steel A2brightM54,96788,791011,2- on request
K1801.306stainless steel A2brightM66,7191011,05121,51,5- on request
K1801.308stainless steel A2brightM89,21121314,381521,87- on request
K1801.310stainless steel A2brightM1010,65141718,9202-2,25 on request
K1801.312stainless steel A2brightM1213,15161921,1252-6,4 on request
K1801.316stainless steel A2brightM1616,65202426,76302-7,3 on request
K1801.320stainless steel A2brightM2020,58253032,95352,5-9,3 on request
K1801.324stainless steel A2brightM2423,58303639,6403-10,7 on request
K1801.330stainless steel A2brightM3027,58344650,9603-12,7 on request
K1801.404stainless steel A4brightM44,165,577,66811,05- on request
K1801.405stainless steel A4brightM54,96788,791011,2- on request
K1801.406stainless steel A4brightM66,7191011,05121,51,5- on request
K1801.408stainless steel A4brightM89,21121314,381521,87- on request
K1801.410stainless steel A4brightM1010,65141718,9202-2,25 on request
K1801.412stainless steel A4brightM1213,15161921,1252-6,4 on request
K1801.416stainless steel A4brightM1616,65202426,76302-7,3 on request
K1801.420stainless steel A4brightM2020,58253032,95352,5-9,3 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33