- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K2184
Eyebolts type 48 steel or stainless steel
- K2185
Threaded hooks type 11E and type 4E, steel
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts with shaft DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1327
Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K2153
Spacer, adjustable, stainless steel with sealing washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K2314
Square nuts DIN 557
- K2315
Square nuts DIN 562 low type
- K1145
Hexagon nuts DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
Cover caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with spherical seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K0867
Heavy-duty washers in steel or aluminium DIN 6340
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K2231
KL retainers, steel
- K2232
SL retainers, steel
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K2183
Tapered pins ISO 2339, steel or stainless steel Form B
- K1908
Cylindrical pins DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Seals
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2061Locking plate steel DIN 70952 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Bright.Note:DIN 70952 locking plates are used to secure the DIN 70852 slotted round nuts. To use the locking plates, a keyway must first be cut into the screw thread.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | B | D | D1 | D2 | E | F | H | S | Suitable for | CAD | Acc. | Price | Order |
---|
K2061.010 | 4 | 10 | 22 | 16 | 4 | 8,9 | 3 | 1 | K2059.010/K2059.10 |  | | on request | | K2061.012 | 4 | 12 | 24 | 18 | 4 | 10,9 | 3 | 1 | K2059.012/K2059.12 |  | | on request | | K2061.014 | 4 | 14 | 26 | 20 | 5 | 12,9 | 3 | 1 | K2059.014/K2059.14 |  | | on request | | K2061.016 | 5 | 16 | 29 | 23 | 5 | 14 | 3 | 1 | K2059.016/K2059.16 |  | | on request | | K2061.018 | 5 | 18 | 33 | 25 | 5 | 16,9 | 4 | 1 | K2059.018/K2059.18 |  | | on request | | K2061.020 | 5 | 20 | 35 | 27 | 5 | 18,9 | 4 | 1 | K2059.020/K2059.20 |  | | on request | | K2061.022 | 6 | 22 | 38 | 30 | 6 | 20,9 | 4 | 1 | K2059.022/K2059.22 |  | | on request | | K2061.024 | 6 | 24 | 40 | 32 | 6 | 22,9 | 5 | 1,2 | K2059.024/K2059.24 |  | | on request | | K2061.026 | 6 | 26 | 44 | 34 | 6 | 24,9 | 5 | 1,2 | K2059.026/K2059.26 |  | | on request | | K2061.028 | 6 | 28 | 46 | 36 | 7 | 26,9 | 5 | 1,2 | K2059.028/K2059.28 |  | | on request | | K2061.030 | 6 | 30 | 48 | 38 | 7 | 28,9 | 6 | 1,2 | K2059.030/K2059.30 |  | | on request | | K2061.032 | 6 | 32 | 51 | 41 | 7 | 30,9 | 7 | 1,2 | K2059.032/K2059.32 |  | | on request | | K2061.035 | 6 | 35 | 53 | 43 | 7 | 33,9 | 7 | 1,2 | K2059.035/K2059.35 |  | | on request | | K2061.038 | 6 | 38 | 57 | 47 | 8 | 36,6 | 7 | 1,2 | K2059.038/K2059.38 |  | | on request | | K2061.040 | 6 | 40 | 59 | 49 | 8 | 38,9 | 7 | 1,2 | K2059.040/K2059.40 |  | | on request | | K2061.042 | 7 | 42 | 62 | 52 | 8 | 40,6 | 7 | 1,2 | K2059.042/K2059.42 |  | | on request | | K2061.045 | 7 | 45 | 64 | 54 | 8 | 43,6 | 8 | 1,2 | K2059.045/K2059.45 |  | | on request | | K2061.048 | 7 | 48 | 67 | 57 | 8 | 46,7 | 8 | 1,5 | K2059.048/K2059.48 |  | | on request | | K2061.050 | 7 | 50 | 70 | 60 | 8 | 48,7 | 8 | 1,5 | K2059.050/K2059.50 |  | | on request | | K2061.052 | 7 | 52 | 74 | 62 | 8 | 50,7 | 8 | 1,5 | K2059.052/K2059.52 |  | | on request | | K2061.055 | 7 | 55 | 79 | 67 | 10 | 53,7 | 8 | 1,5 | K2059.055/K2059.55 |  | | on request | | K2061.060 | 10 | 60 | 82,4 | 71 | 10 | 58,7 | 8 | 1,5 | K2059.060/K2059.60 |  | | on request | | K2061.065 | 10 | 65 | 88 | 76 | 10 | 63,7 | 8 | 1,5 | K2059.065/K2059.65 |  | | on request | | K2061.070 | 10 | 70 | 93 | 81 | 10 | 68,7 | 10 | 1,5 | K2059.070/K2059.70 |  | | on request | | K2061.075 | 10 | 75 | 100 | 86 | 10 | 73,2 | 10 | 1,8 | K2059.075/K2059.75 |  | | on request | | K2061.080 | 10 | 80 | 105 | 91 | 10 | 78,2 | 10 | 1,8 | K2059.080/K2059.80 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|