Product groups
Screws with countersunk head hexagon socket DIN EN ISO 10642
K0708

Screws with countersunk head hexagon socket DIN EN ISO 10642

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black).
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0708 Screws with countersunk head hexagon socket DIN EN ISO 10642 190 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB
 Screw surface finishes 121 kB

Drawings (total overview)

Screws with countersunk head hexagon socket DIN EN ISO 10642

Screws with countersunk head hexagon socket DIN EN ISO 10642, steel

More information

Drawings

Screws with countersunk head hexagon socket DIN EN ISO 10642, steel

Item selection/filter

Order No.Material

Surface finish
body
GradeD

LKLs
min.
Lg
max.
TD1SWCADAcc.PriceOrder
K0708.03X10steelbright (black)8.8M3101,86011,255,812 on request
K0708.03X12steelbright (black)8.8M3121,86011,255,812 on request
K0708.03X16steelbright (black)8.8M3161,86011,255,812 on request
K0708.03X20steelbright (black)8.8M3201,86011,255,812 on request
K0708.03X25steelbright (black)8.8M3251,86011,255,812 on request
K0708.04X10steelbright (black)8.8M4102,301,41,882,5 on request
K0708.04X12steelbright (black)8.8M4122,301,41,882,5 on request
K0708.04X16steelbright (black)8.8M4162,301,41,882,5 on request
K0708.04X20steelbright (black)8.8M4202,301,41,882,5 on request
K0708.04X25steelbright (black)8.8M4252,301,41,882,5 on request
K0708.05X10steelbright (black)8.8M5102,801,62,3103 on request
K0708.05X12steelbright (black)8.8M5122,801,62,3103 on request
K0708.05X16steelbright (black)8.8M5162,801,62,3103 on request
K0708.05X20steelbright (black)8.8M5202,801,62,3103 on request
K0708.05X25steelbright (black)8.8M5252,801,62,3103 on request
K0708.05X30steelbright (black)8.8M5302,801,62,3103 on request
K0708.06X10steelbright (black)8.8M6103,3022,5124 on request
K0708.06X12steelbright (black)8.8M6123,3022,5124 on request
K0708.06X16steelbright (black)8.8M6163,3022,5124 on request
K0708.06X20steelbright (black)8.8M6203,3022,5124 on request
K0708.06X25steelbright (black)8.8M6253,3022,5124 on request
K0708.06X30steelbright (black)8.8M6303,3022,5124 on request
K0708.06X35steelbright (black)8.8M6353,3022,5124 on request
K0708.06X40steelbright (black)8.8M6403,311162,5124 on request
K0708.06X45steelbright (black)8.8M6453,316212,5124 on request
K0708.06X50steelbright (black)8.8M6503,321262,5124 on request
K0708.06X60steelbright (black)8.8M6603,331362,5124 on request
K0708.08X16steelbright (black)8.8M8164,402,53,5165 on request
K0708.08X20steelbright (black)8.8M8204,402,53,5165 on request
K0708.08X25steelbright (black)8.8M8254,402,53,5165 on request
K0708.08X30steelbright (black)8.8M8304,402,53,5165 on request
K0708.08X35steelbright (black)8.8M8354,402,53,5165 on request
K0708.08X40steelbright (black)8.8M8404,402,53,5165 on request
K0708.08X45steelbright (black)8.8M8454,402,53,5165 on request
K0708.08X50steelbright (black)8.8M8504,415,75223,5165 on request
K0708.08X60steelbright (black)8.8M8604,425,75323,5165 on request
K0708.10X16steelbright (black)8.8M10165,5034,4206 on request
K0708.10X20steelbright (black)8.8M10205,5034,4206 on request
K0708.10X25steelbright (black)8.8M10255,5034,4206 on request
K0708.10X30steelbright (black)8.8M10305,5034,4206 on request
K0708.10X35steelbright (black)8.8M10355,5034,4206 on request
K0708.10X40steelbright (black)8.8M10405,5034,4206 on request
K0708.10X45steelbright (black)8.8M10455,5034,4206 on request
K0708.10X50steelbright (black)8.8M10505,5034,4206 on request
K0708.10X60steelbright (black)8.8M10605,520,5284,4206 on request
K0708.10X70steelbright (black)8.8M10705,530,5384,4206 on request
K0708.12X20steelbright (black)8.8M12206,503,54,6248 on request
K0708.12X25steelbright (black)8.8M12256,503,54,6248 on request
K0708.12X30steelbright (black)8.8M12306,503,54,6248 on request
K0708.12X35steelbright (black)8.8M12356,503,54,6248 on request
K0708.12X40steelbright (black)8.8M12406,503,54,6248 on request
K0708.12X45steelbright (black)8.8M12456,503,54,6248 on request
K0708.12X50steelbright (black)8.8M12506,503,54,6248 on request
K0708.12X60steelbright (black)8.8M12606,503,54,6248 on request
K0708.12X70steelbright (black)8.8M12706,525,25344,6248 on request
K0708.12X80steelbright (black)8.8M12806,535,25444,6248 on request
K0708.16X30steelbright (black)8.8M16307,5045,33010 on request
K0708.16X35steelbright (black)8.8M16357,5045,33010 on request
K0708.16X40steelbright (black)8.8M16407,5045,33010 on request
K0708.16X45steelbright (black)8.8M16457,5045,33010 on request
K0708.16X50steelbright (black)8.8M16507,5045,33010 on request
K0708.16X60steelbright (black)8.8M16607,5045,33010 on request
K0708.16X70steelbright (black)8.8M16707,5045,33010 on request
K0708.16X80steelbright (black)8.8M16807,522325,33010 on request
K0708.403X10steelgalvanised8.8M3101,86011,255,812 on request
K0708.403X12steelgalvanised8.8M3121,86011,255,812 on request
K0708.403X16steelgalvanised8.8M3161,86011,255,812 on request
K0708.403X20steelgalvanised8.8M3201,86011,255,812 on request
K0708.403X25steelgalvanised8.8M3251,86011,255,812 on request
K0708.404X10steelgalvanised8.8M4102,301,41,882,5 on request
K0708.404X12steelgalvanised8.8M4122,301,41,882,5 on request
K0708.404X16steelgalvanised8.8M4162,301,41,882,5 on request
K0708.404X20steelgalvanised8.8M4202,301,41,882,5 on request
K0708.404X25steelgalvanised8.8M4252,301,41,882,5 on request
K0708.405X10steelgalvanised8.8M5102,801,62,3103 on request
K0708.405X12steelgalvanised8.8M5122,801,62,3103 on request
K0708.405X16steelgalvanised8.8M5162,801,62,3103 on request
K0708.405X20steelgalvanised8.8M5202,801,62,3103 on request
K0708.405X25steelgalvanised8.8M5252,801,62,3103 on request
K0708.405X30steelgalvanised8.8M5302,801,62,3103 on request
K0708.406X10steelgalvanised8.8M6103,3022,5124 on request
K0708.406X12steelgalvanised8.8M6123,3022,5124 on request
K0708.406X16steelgalvanised8.8M6163,3022,5124 on request
K0708.406X20steelgalvanised8.8M6203,3022,5124 on request
K0708.406X25steelgalvanised8.8M6253,3022,5124 on request
K0708.406X30steelgalvanised8.8M6303,3022,5124 on request
K0708.406X35steelgalvanised8.8M6353,3022,5124 on request
K0708.406X40steelgalvanised8.8M6403,311162,5124 on request
K0708.406X45steelgalvanised8.8M6453,316212,5124 on request
K0708.406X50steelgalvanised8.8M6503,321262,5124 on request
K0708.406X60steelgalvanised8.8M6603,331362,5124 on request
K0708.408X16steelgalvanised8.8M8164,402,53,5165 on request
K0708.408X20steelgalvanised8.8M8204,402,53,5165 on request
K0708.408X25steelgalvanised8.8M8254,402,53,5165 on request
K0708.408X30steelgalvanised8.8M8304,402,53,5165 on request
K0708.408X35steelgalvanised8.8M8354,402,53,5165 on request
K0708.408X40steelgalvanised8.8M8404,402,53,5165 on request
K0708.408X45steelgalvanised8.8M8454,402,53,5165 on request
K0708.408X50steelgalvanised8.8M8504,415,75223,5165 on request
K0708.408X60steelgalvanised8.8M8604,425,75323,5165 on request
K0708.410X16steelgalvanised8.8M10165,5034,4206 on request
K0708.410X20steelgalvanised8.8M10205,5034,4206 on request
K0708.410X25steelgalvanised8.8M10255,5034,4206 on request
K0708.410X30steelgalvanised8.8M10305,5034,4206 on request
K0708.410X35steelgalvanised8.8M10355,5034,4206 on request
K0708.410X40steelgalvanised8.8M10405,5034,4206 on request
K0708.410X45steelgalvanised8.8M10455,5034,4206 on request
K0708.410X50steelgalvanised8.8M10505,5034,4206 on request
K0708.410X60steelgalvanised8.8M10605,520,5284,4206 on request
K0708.410X70steelgalvanised8.8M10705,530,5384,4206 on request
K0708.412X20steelgalvanised8.8M12206,503,54,6248 on request
K0708.412X25steelgalvanised8.8M12256,503,54,6248 on request
K0708.412X30steelgalvanised8.8M12306,503,54,6248 on request
K0708.412X35steelgalvanised8.8M12356,503,54,6248 on request
K0708.412X40steelgalvanised8.8M12406,503,54,6248 on request
K0708.412X45steelgalvanised8.8M12456,503,54,6248 on request
K0708.412X50steelgalvanised8.8M12506,503,54,6248 on request
K0708.412X60steelgalvanised8.8M12606,503,54,6248 on request
K0708.412X70steelgalvanised8.8M12706,525,25344,6248 on request
K0708.412X80steelgalvanised8.8M12806,535,25444,6248 on request
K0708.416X30steelgalvanised8.8M16307,5045,33010 on request
K0708.416X35steelgalvanised8.8M16357,5045,33010 on request
K0708.416X40steelgalvanised8.8M16407,5045,33010 on request
K0708.416X45steelgalvanised8.8M16457,5045,33010 on request
K0708.416X50steelgalvanised8.8M16507,5045,33010 on request
K0708.416X60steelgalvanised8.8M16607,5045,33010 on request
K0708.416X70steelgalvanised8.8M16707,5045,33010 on request
K0708.416X80steelgalvanised8.8M16807,522325,33010 on request
K0708.303X10steelbright (black)10.9M3101,86011,255,812 on request
K0708.303X12steelbright (black)10.9M3121,86011,255,812 on request
K0708.303X16steelbright (black)10.9M3161,86011,255,812 on request
K0708.303X20steelbright (black)10.9M3201,86011,255,812 on request
K0708.303X25steelbright (black)10.9M3251,86011,255,812 on request
K0708.304X10steelbright (black)10.9M4102,301,41,882,5 on request
K0708.304X12steelbright (black)10.9M4122,301,41,882,5 on request
K0708.304X16steelbright (black)10.9M4162,301,41,882,5 on request
K0708.304X20steelbright (black)10.9M4202,301,41,882,5 on request
K0708.304X25steelbright (black)10.9M4252,301,41,882,5 on request
K0708.305X10steelbright (black)10.9M5102,801,62,3103 on request
K0708.305X12steelbright (black)10.9M5122,801,62,3103 on request
K0708.305X16steelbright (black)10.9M5162,801,62,3103 on request
K0708.305X20steelbright (black)10.9M5202,801,62,3103 on request
K0708.305X25steelbright (black)10.9M5252,801,62,3103 on request
K0708.305X30steelbright (black)10.9M5302,801,62,3103 on request
K0708.306X10steelbright (black)10.9M6103,3022,5124 on request
K0708.306X12steelbright (black)10.9M6123,3022,5124 on request
K0708.306X16steelbright (black)10.9M6163,3022,5124 on request
K0708.306X20steelbright (black)10.9M6203,3022,5124 on request
K0708.306X25steelbright (black)10.9M6253,3022,5124 on request
K0708.306X30steelbright (black)10.9M6303,3022,5124 on request
K0708.306X35steelbright (black)10.9M6353,3022,5124 on request
K0708.306X40steelbright (black)10.9M6403,311162,5124 on request
K0708.306X45steelbright (black)10.9M6453,316212,5124 on request
K0708.306X50steelbright (black)10.9M6503,321262,5124 on request
K0708.306X60steelbright (black)10.9M6603,331362,5124 on request
K0708.308X16steelbright (black)10.9M8164,402,53,5165 on request
K0708.308X20steelbright (black)10.9M8204,402,53,5165 on request
K0708.308X25steelbright (black)10.9M8254,402,53,5165 on request
K0708.308X30steelbright (black)10.9M8304,402,53,5165 on request
K0708.308X35steelbright (black)10.9M8354,402,53,5165 on request
K0708.308X40steelbright (black)10.9M8404,402,53,5165 on request
K0708.308X45steelbright (black)10.9M8454,402,53,5165 on request
K0708.308X50steelbright (black)10.9M8504,415,75223,5165 on request
K0708.308X60steelbright (black)10.9M8604,425,75323,5165 on request
K0708.310X16steelbright (black)10.9M10165,5034,4206 on request
K0708.310X20steelbright (black)10.9M10205,5034,4206 on request
K0708.310X25steelbright (black)10.9M10255,5034,4206 on request
K0708.310X30steelbright (black)10.9M10305,5034,4206 on request
K0708.310X35steelbright (black)10.9M10355,5034,4206 on request
K0708.310X40steelbright (black)10.9M10405,5034,4206 on request
K0708.310X45steelbright (black)10.9M10455,5034,4206 on request
K0708.310X50steelbright (black)10.9M10505,5034,4206 on request
K0708.310X60steelbright (black)10.9M10605,520,5284,4206 on request
K0708.310X70steelbright (black)10.9M10705,530,5384,4206 on request
K0708.312X20steelbright (black)10.9M12206,503,54,6248 on request
K0708.312X25steelbright (black)10.9M12256,503,54,6248 on request
K0708.312X30steelbright (black)10.9M12306,503,54,6248 on request
K0708.312X35steelbright (black)10.9M12356,503,54,6248 on request
K0708.312X40steelbright (black)10.9M12406,503,54,6248 on request
K0708.312X45steelbright (black)10.9M12456,503,54,6248 on request
K0708.312X50steelbright (black)10.9M12506,503,54,6248 on request
K0708.312X60steelbright (black)10.9M12606,503,54,6248 on request
K0708.312X70steelbright (black)10.9M12706,525,25344,6248 on request
K0708.312X80steelbright (black)10.9M12806,535,25444,6248 on request
K0708.316X30steelbright (black)10.9M16307,5045,33010 on request
K0708.316X35steelbright (black)10.9M16357,5045,33010 on request
K0708.316X40steelbright (black)10.9M16407,5045,33010 on request
K0708.316X45steelbright (black)10.9M16457,5045,33010 on request
K0708.316X50steelbright (black)10.9M16507,5045,33010 on request
K0708.316X60steelbright (black)10.9M16607,5045,33010 on request
K0708.316X70steelbright (black)10.9M16707,5045,33010 on request
K0708.316X80steelbright (black)10.9M16807,522325,33010 on request

Screws with countersunk head hexagon socket DIN EN ISO 10642, stainless steel

More information

Drawings

Screws with countersunk head hexagon socket DIN EN ISO 10642, stainless steel

Item selection/filter

Order No.Main
material
GradeSurface finish
body
D

LKLs
min.
Lg
max.
TD1SWCADAcc.PriceOrder
K0708.103X10stainless steel A270brightM3101,86011,255,812 on request
K0708.103X12stainless steel A270brightM3121,86011,255,812 on request
K0708.103X16stainless steel A270brightM3161,86011,255,812 on request
K0708.103X20stainless steel A270brightM3201,86011,255,812 on request
K0708.103X25stainless steel A270brightM3251,86011,255,812 on request
K0708.104X10stainless steel A270brightM4102,301,41,882,5 on request
K0708.104X12stainless steel A270brightM4122,301,41,882,5 on request
K0708.104X16stainless steel A270brightM4162,301,41,882,5 on request
K0708.104X20stainless steel A270brightM4202,301,41,882,5 on request
K0708.104X25stainless steel A270brightM4252,301,41,882,5 on request
K0708.105X10stainless steel A270brightM5102,801,62,3103 on request
K0708.105X12stainless steel A270brightM5122,801,62,3103 on request
K0708.105X16stainless steel A270brightM5162,801,62,3103 on request
K0708.105X20stainless steel A270brightM5202,801,62,3103 on request
K0708.105X25stainless steel A270brightM5252,801,62,3103 on request
K0708.105X30stainless steel A270brightM5302,801,62,3103 on request
K0708.106X10stainless steel A270brightM6103,3022,5124 on request
K0708.106X12stainless steel A270brightM6123,3022,5124 on request
K0708.106X16stainless steel A270brightM6163,3022,5124 on request
K0708.106X20stainless steel A270brightM6203,3022,5124 on request
K0708.106X25stainless steel A270brightM6253,3022,5124 on request
K0708.106X30stainless steel A270brightM6303,3022,5124 on request
K0708.106X35stainless steel A270brightM6353,3022,5124 on request
K0708.106X40stainless steel A270brightM6403,311162,5124 on request
K0708.106X45stainless steel A270brightM6453,316212,5124 on request
K0708.106X50stainless steel A270brightM6503,321262,5124 on request
K0708.106X60stainless steel A270brightM6603,331362,5124 on request
K0708.108X16stainless steel A270brightM8164,402,53,5165 on request
K0708.108X20stainless steel A270brightM8204,402,53,5165 on request
K0708.108X25stainless steel A270brightM8254,402,53,5165 on request
K0708.108X30stainless steel A270brightM8304,402,53,5165 on request
K0708.108X35stainless steel A270brightM8354,402,53,5165 on request
K0708.108X40stainless steel A270brightM8404,402,53,5165 on request
K0708.108X45stainless steel A270brightM8454,402,53,5165 on request
K0708.108X50stainless steel A270brightM8504,415,75223,5165 on request
K0708.108X60stainless steel A270brightM8604,425,75323,5165 on request
K0708.110X16stainless steel A270brightM10165,5034,4206 on request
K0708.110X20stainless steel A270brightM10205,5034,4206 on request
K0708.110X25stainless steel A270brightM10255,5034,4206 on request
K0708.110X30stainless steel A270brightM10305,5034,4206 on request
K0708.110X35stainless steel A270brightM10355,5034,4206 on request
K0708.110X40stainless steel A270brightM10405,5034,4206 on request
K0708.110X45stainless steel A270brightM10455,5034,4206 on request
K0708.110X50stainless steel A270brightM10505,5034,4206 on request
K0708.110X60stainless steel A270brightM10605,520,5284,4206 on request
K0708.110X70stainless steel A270brightM10705,530,5384,4206 on request
K0708.112X20stainless steel A270brightM12206,503,54,6248 on request
K0708.112X25stainless steel A270brightM12256,503,54,6248 on request
K0708.112X30stainless steel A270brightM12306,503,54,6248 on request
K0708.112X35stainless steel A270brightM12356,503,54,6248 on request
K0708.112X40stainless steel A270brightM12406,503,54,6248 on request
K0708.112X45stainless steel A270brightM12456,503,54,6248 on request
K0708.112X50stainless steel A270brightM12506,503,54,6248 on request
K0708.112X60stainless steel A270brightM12606,503,54,6248 on request
K0708.112X70stainless steel A270brightM12706,525,25344,6248 on request
K0708.112X80stainless steel A270brightM12806,535,25444,6248 on request
K0708.116X30stainless steel A270brightM16307,5045,33010 on request
K0708.116X35stainless steel A270brightM16357,5045,33010 on request
K0708.116X40stainless steel A270brightM16407,5045,33010 on request
K0708.116X45stainless steel A270brightM16457,5045,33010 on request
K0708.116X50stainless steel A270brightM16507,5045,33010 on request
K0708.116X60stainless steel A270brightM16607,5045,33010 on request
K0708.116X70stainless steel A270brightM16707,5045,33010 on request
K0708.116X80stainless steel A270brightM16807,522325,33010 on request
K0708.603X10stainless steel A470brightM3101,86011,255,812 on request
K0708.603X12stainless steel A470brightM3121,86011,255,812 on request
K0708.603X16stainless steel A470brightM3161,86011,255,812 on request
K0708.603X20stainless steel A470brightM3201,86011,255,812 on request
K0708.603X25stainless steel A470brightM3251,86011,255,812 on request
K0708.604X10stainless steel A470brightM4102,301,41,882,5 on request
K0708.604X12stainless steel A470brightM4122,301,41,882,5 on request
K0708.604X16stainless steel A470brightM4162,301,41,882,5 on request
K0708.604X20stainless steel A470brightM4202,301,41,882,5 on request
K0708.604X25stainless steel A470brightM4252,301,41,882,5 on request
K0708.605X10stainless steel A470brightM5102,801,62,3103 on request
K0708.605X12stainless steel A470brightM5122,801,62,3103 on request
K0708.605X16stainless steel A470brightM5162,801,62,3103 on request
K0708.605X20stainless steel A470brightM5202,801,62,3103 on request
K0708.605X25stainless steel A470brightM5252,801,62,3103 on request
K0708.605X30stainless steel A470brightM5302,801,62,3103 on request
K0708.606X10stainless steel A470brightM6103,3022,5124 on request
K0708.606X12stainless steel A470brightM6123,3022,5124 on request
K0708.606X16stainless steel A470brightM6163,3022,5124 on request
K0708.606X20stainless steel A470brightM6203,3022,5124 on request
K0708.606X25stainless steel A470brightM6253,3022,5124 on request
K0708.606X30stainless steel A470brightM6303,3022,5124 on request
K0708.606X35stainless steel A470brightM6353,3022,5124 on request
K0708.606X40stainless steel A470brightM6403,311162,5124 on request
K0708.606X45stainless steel A470brightM6453,316212,5124 on request
K0708.606X50stainless steel A470brightM6503,321262,5124 on request
K0708.606X60stainless steel A470brightM6603,331362,5124 on request
K0708.608X16stainless steel A470brightM8164,402,53,5165 on request
K0708.608X20stainless steel A470brightM8204,402,53,5165 on request
K0708.608X25stainless steel A470brightM8254,402,53,5165 on request
K0708.608X30stainless steel A470brightM8304,402,53,5165 on request
K0708.608X35stainless steel A470brightM8354,402,53,5165 on request
K0708.608X40stainless steel A470brightM8404,402,53,5165 on request
K0708.608X45stainless steel A470brightM8454,402,53,5165 on request
K0708.608X50stainless steel A470brightM8504,415,75223,5165 on request
K0708.608X60stainless steel A470brightM8604,425,75323,5165 on request
K0708.610X16stainless steel A470brightM10165,5034,4206 on request
K0708.610X20stainless steel A470brightM10205,5034,4206 on request
K0708.610X25stainless steel A470brightM10255,5034,4206 on request
K0708.610X30stainless steel A470brightM10305,5034,4206 on request
K0708.610X35stainless steel A470brightM10355,5034,4206 on request
K0708.610X40stainless steel A470brightM10405,5034,4206 on request
K0708.610X45stainless steel A470brightM10455,5034,4206 on request
K0708.610X50stainless steel A470brightM10505,5034,4206 on request
K0708.610X60stainless steel A470brightM10605,520,5284,4206 on request
K0708.610X70stainless steel A470brightM10705,530,5384,4206 on request
K0708.612X20stainless steel A470brightM12206,503,54,6248 on request
K0708.612X25stainless steel A470brightM12256,503,54,6248 on request
K0708.612X30stainless steel A470brightM12306,503,54,6248 on request
K0708.612X35stainless steel A470brightM12356,503,54,6248 on request
K0708.612X40stainless steel A470brightM12406,503,54,6248 on request
K0708.612X45stainless steel A470brightM12456,503,54,6248 on request
K0708.612X50stainless steel A470brightM12506,503,54,6248 on request
K0708.612X60stainless steel A470brightM12606,503,54,6248 on request
K0708.612X70stainless steel A470brightM12706,525,25344,6248 on request
K0708.612X80stainless steel A470brightM12806,535,25444,6248 on request
K0708.616X30stainless steel A470brightM16307,5045,33010 on request
K0708.616X35stainless steel A470brightM16357,5045,33010 on request
K0708.616X40stainless steel A470brightM16407,5045,33010 on request
K0708.616X45stainless steel A470brightM16457,5045,33010 on request
K0708.616X50stainless steel A470brightM16507,5045,33010 on request
K0708.616X60stainless steel A470brightM16607,5045,33010 on request
K0708.616X70stainless steel A470brightM16707,5045,33010 on request
K0708.616X80stainless steel A470brightM16807,522325,33010 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33