Product groups

Item description/product images

DescriptionMaterial:Mild steel.
Stainless steel A2.
Version:Form W = black oxidised.
Form H = hardened and ground both sides.
Note:Form H is case hardened, apart from the thread.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1917 Slotted round nuts DIN 1804 162 kB
 Overview of standards for fasteners 713 kB

Drawings

Slotted round nuts DIN 1804

Item selection/filter

Order No.FormMain
material
Slot width B
DIN 650
D1D2D3HH1TCADAcc.PriceOrder
K1917.110Wmild steel5M10x1252060,52 on request
K1917.112Wmild steel5M12x1,5282360,52 on request
K1917.114Wmild steel5M14x1,5302570,52 on request
K1917.116Wmild steel5M16x1,5322770,52 on request
K1917.118Wmild steel6M18x1,5342880,52,5 on request
K1917.120Wmild steel6M20x1,5363080,52,5 on request
K1917.122Wmild steel6M22x1,5403490,52,5 on request
K1917.124Wmild steel6M24x1,5423690,52,5 on request
K1917.126Wmild steel7M26x1,54538100,53 on request
K1917.128Wmild steel7M28x1,55043100,53 on request
K1917.130Wmild steel7M30x1,55043100,53 on request
K1917.132Wmild steel7M32x1,55245110,53 on request
K1917.135Wmild steel7M35x1,55548110,53 on request
K1917.138Wmild steel8M38x1,55850110,53,5 on request
K1917.140Wmild steel8M40x1,56254120,53,5 on request
K1917.142Wmild steel8M42x1,56254120,53,5 on request
K1917.210Hmild steel5M10x1252060,52 on request
K1917.212Hmild steel5M12x1,5282360,52 on request
K1917.214Hmild steel5M14x1,5302570,52 on request
K1917.216Hmild steel5M16x1,5322770,52 on request
K1917.218Hmild steel6M18x1,5342880,52,5 on request
K1917.220Hmild steel6M20x1,5363080,52,5 on request
K1917.222Hmild steel6M22x1,5403490,52,5 on request
K1917.224Hmild steel6M24x1,5423690,52,5 on request
K1917.226Hmild steel7M26x1,54538100,53 on request
K1917.228Hmild steel7M28x1,55043100,53 on request
K1917.230Hmild steel7M30x1,55043100,53 on request
K1917.232Hmild steel7M32x1,55245110,53 on request
K1917.235Hmild steel7M35x1,55548110,53 on request
K1917.238Hmild steel8M38x1,55850110,53,5 on request
K1917.240Hmild steel8M40x1,56254120,53,5 on request
K1917.242Hmild steel8M42x1,56254120,53,5 on request
K1917.310-stainless steel A25M10x1252060,52 on request
K1917.312-stainless steel A25M12x1,5282360,52 on request
K1917.314-stainless steel A25M14x1,5302570,52 on request
K1917.316-stainless steel A25M16x1,5322770,52 on request
K1917.318-stainless steel A26M18x1,5342880,52,5 on request
K1917.320-stainless steel A26M20x1,5363080,52,5 on request
K1917.322-stainless steel A26M22x1,5403490,52,5 on request
K1917.324-stainless steel A26M24x1,5423690,52,5 on request
K1917.326-stainless steel A27M26x1,54538100,53 on request
K1917.328-stainless steel A27M28x1,55043100,53 on request
K1917.330-stainless steel A27M30x1,55043100,53 on request
K1917.332-stainless steel A27M32x1,55245110,53 on request
K1917.335-stainless steel A27M35x1,55548110,53 on request
K1917.338-stainless steel A28M38x1,55850110,53,5 on request
K1917.340-stainless steel A28M40x1,56254120,53,5 on request
K1917.342-stainless steel A28M42x1,56254120,53,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33