Product groups
Spring hinges aluminium profile, 1.3 Nm, spring open
K1181_A

Spring hinges aluminium profile, 1.3 Nm, spring open

go back

Item description/product images

DescriptionMaterial:Aluminium 6060 T5.
End caps PA 6.6.
Washers POM.
Version:Black anodised.
Colourless anodised.
Note:These hinges have steel tension springs which enables doors and hatches to open or close automatically.
Opening angle 180°.

Spring torque:
M(0°): 1.3 Nm / M(90°): 1.1 Nm / M(180°): 0.9 Nm

These hinges have a more than 10,000 cycle service life.

Fastened using DIN 912/EN ISO 4762 socket head screws.
Temperature range:From -20°C to +80°CAccessory:Socket head screws with hexagon socket DIN 912/EN ISO 4762.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1181_A Spring hinges aluminium profile, 1.3 Nm, spring open 191 kB

Drawings

Spring hinges aluminium profile, 1.3 Nm, spring open

Item selection/filter

Order No.Main
colour
Surface finish
body
AA1BB1D

D1SF1
N
F2
N
CADAcc.PriceOrder
K1181.556701blackanodised553867486,3184,550004200 on request
K1181.55670colourlessanodised553867486,3184,550004200 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33