Product groups
Hinges, steel in-frame opening angle 110°
K1519

Hinges, steel in-frame opening angle 110°

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:The hinges are suitable exclusively for horizontal applications.
The version with spring achieves a torque of 1.0 Nm when opening and a torque of 3.0 Nm when closing.
Opening angle 110°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1519 Hinges, steel in-frame opening angle 110° 378 kB

Drawings

Hinges, steel in-frame opening angle 110°

Item selection/filter

Order No.FormProduct typeAA1BB1B2B3D

D1SCADAcc.PriceOrder
K1519.50400Ain-frame hinge5032402016106,2x14,26,2x12,22 on request
K1519.50401Bhinges, in-frame with spring5032402016106,2x14,26,2x12,22 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33