Product groups
Hinges steel internal, opening angle 110°
K1449

Hinges steel internal, opening angle 110°

go back

Item description/product images

DescriptionMaterial:Steel, pins and connecting elements anodised aluminium.Version:Electro zinc-plated.Note:These hinges are the reinforced version.
When hung on 2 hinges a 25 kg door can be opened and closed 10,000 times.
Application:Invisible hinges for overlapping or inset doors.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1449 Hinges steel internal, opening angle 110° 564 kB

Drawings

Hinges steel internal, opening angle 110°

Item selection/filter

Order No.A

A1BB1B2B3B4B5B6CDSCADAcc.PriceOrder
K1449.10280761028180,5271432121620,57673 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33