Product groups
Hinges steel or stainless steel internal, opening angle 125°
K1448

Hinges steel or stainless steel internal, opening angle 125°

go back

Item description/product images

DescriptionMaterial:

Steel, axis and connecting elements anodised aluminium.
Stainless steel 1.4404, axis and connecting elements anodised aluminium.

Version:Electro zinc-plated.
Bright.
Note:The hinges are resistant to bending and torsion.

The opening angle depends on the door thickness:
- max. 2 mm material thickness: opening angle 125°
- max. 8 mm material thickness: opening angle 110°
- max. 13 mm material thickness: opening angle 100°
Assembly:- For recessed or surface mounting.
- Can be mounted on right or left side.
- For horizontal or vertical applications.
Drawing reference:
1) recessed mounting
2) surface mounting
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1448 Hinges steel or stainless steel internal, opening angle 125° 806 kB

Drawings

Hinges steel or stainless steel internal, opening angle 125°

Item selection/filter

Order No.Main
material
A

A1A2BB1B2B3CDSCADAcc.PriceOrder
K1448.442932steel443420291369,5324,22 on request
K1448.1442932stainless steel A4443420291369,5324,22 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33