Product groups
Hinges plastic with bushing
K1005

Hinges plastic with bushing

go back

Item description/product images

DescriptionMaterial:Fibreglass reinforced thermoplastic.
Hinge pin steel.
Bushes brass.
Version:Hinge black.
Hinge pin electro zinc-plated.
Note:The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1005 Hinges plastic with bushing 154 kB

Drawings

Hinges plastic with bushing

Item selection/filter

Order No.AA1A2A3A4BB2D1

D2D3HTF1
N
F2
N
CADAcc.PriceOrder
K1005.0524151548151524244830M551010,5720001370 on request
K1005.0624151548151524244830M651010,5720001370 on request
K1005.0632202064202032326440M651213941001800 on request
K1005.0832202064202032326440M851213941001800 on request
K1005.084832329531,531,547,547,59560M8818191324502650 on request
K1005.104832329531,531,547,547,59560M10818191324502650 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33