Product groups
Hinges steel or stainless steel weldable
K1805

Hinges steel or stainless steel weldable

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Profile steel bright.
Stainless steel 1.4301.
Note:The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials attached to the hinge and the type of attachment used, meteorological conditions and wear can effect the calculated values.
Assembly:Through welding or customised holes.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1805 Hinges steel or stainless steel weldable 144 kB

Drawings

Hinges steel or stainless steel weldable

Overview of items (compressed)

Item selection/filter
Order No.Main
material
ABD

A3A4HSF1
N
F2
N
CADAcc.PriceOrder
K1805.00300300303steel6030630301238001200 on request
K1805.00300300403steel6040630301238001200 on request
K1805.00300300603steel60606303012312001800 on request
K1805.00400400303steel803064040123800800 on request
K1805.00400400403steel8040640401238001000 on request
K1805.00400400803steel80806404012312001800 on request
K1805.00500501003steel1001006505012312001800 on request
K1805.10300300303stainless steel A26030630301237001000 on request
K1805.10300300403stainless steel A26040630301237001000 on request
K1805.10300300603stainless steel A260606303012310001500 on request
K1805.10400400303stainless steel A2803064040123700600 on request
K1805.10400400403stainless steel A2804064040123700800 on request
K1805.10400400803stainless steel A280806404012310001500 on request
K1805.10500501003stainless steel A21001006505012310001500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33