Product groups
Spring hinges aluminium profile tension spring hinges, 0.20 Nm, without spring
K1178_C

Spring hinges aluminium profile tension spring hinges, 0.20 Nm,...

go back

Item description/product images

DescriptionMaterial:Aluminium 6060 T5.
Cover plug PA 6.6.
Version:Black anodisedNote:Due to the same dimensions and appearance, the free-swinging hinges can be combined with the hinges with springs.
Opening angle 270°.

Fastened using DIN 7991 countersunk screws.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Temperature range:From -20°C to +80°C
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1178_C Spring hinges aluminium profile tension spring hinges, 0.20 Nm, without spring 177 kB

Drawings

Spring hinges aluminium profile tension spring hinges, 0.20 Nm, without spring

Item selection/filter

Order No.Main
colour
Surface finish
body
A

A1BB1DD1F1
N
F2
N
SProduct typeKind of fasteningCADAcc.PriceOrder
K1178.35302colourlessanodised352130153,510121013103,3hingefastening holes on request
K1178.353021blackanodised352130153,510121013103,3hingefastening holes on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33