- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- K0443
Oil level gauges
- K0444
Oil level gauges
- K1425
Oil level gauges with electronic oil level monitoring
- K1426
Oil level gauges with electronic temperature monitoring
- K1427
Oil level gauges with electronic oil level and temperature monitoring
- K1100
Oil level gauges long version
- K1428
Oil level gauges with electronic oil level monitoring, long version
- K1429
Oil level gauges with electronic temperature monitoring, long version
- K1430
Oil level gauges with electronic oil level and temperature monitoring, long version
- K0445
Oil level sight glasses
- K0446
Oil level sight glasses, press-in
- K0447
Oil level sight glasses domed
- K0448
Oil level sight glasses, aluminium
- K0246
Oil level sight glasses aluminium, glass window
- K2179
Oil level sight glass, brass with safety glass
- K2180
Oil level sight glass, brass, round with safety glass
- K2182
Oil level sight glass, stainless steel with safety glass
- K1129
Screw plugs with hexagon socket DIN 906, tapered thread
- K1130
Screw plugs with collar and hexagon socket DIN 908
- K1131
Screw plugs hex head with collar DIN 910
- K0450
Screw plugs
- K0451
Press-in plugs
- K0452
Screw plugs with magnet
- K0453
Screw plugs aluminium with magnet
- K0454
Screw plugs
- K0455
Plugs fill knurled cap
- K1102
Screw plugs with hexagon socket
- K1104
Screw plugs aluminium
- K0456
Caps for filler necks
- K0457
Vent screws
- K0458
Vent screws with splash guard
- K0459
Vent screws with check valve
- K0460
Vent screws brass
- K0461
Vent screws brass with check valve
- K0462
Press-in plugs with dipstick
- K0465
Vent screws with dipstick
- K0467
Vent screws with check valve and dipstick
- K1101
Screw plugs with dipstick
- K2318
Sealing plug sleeve steel, ball steel
- K2319
Sealing plug sleeve stainless steel, ball steel
- K2320
Sealing plug sleeve stainless steel, ball stainless steel
- K2321
Insertion pin for sealing plugs
- K0468
Dipsticks
- K0470
Filler necks
- K1103
Filler necks
- K0471
Filler necks
- K1132
Grease nipples conical head DIN 71412
- K2316
Grease nipples conical head DIN 71412 to press in
- K2316
Press-in tool for DIN 71412 conical head grease nipples
- K1539
Grease nipple, steel, assortment box
- K1133
Grease nipple caps for conical head grease nipples
- K1134
Grease nipples flush type DIN 3405
- K2317
Grease nipples flush type DIN 3405 to press in
- K1135
Grease nipples button head DIN 3404
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0451_BPress-in plugs Form B, with vent |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing, cap in thermoplastic polyamide 66. Rubber O-ring (NBR).Version:Black housing, red cap.Temperature range:Temperature resistant with oil up to 100°C.Drawing reference: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Other items in this category |
|
Availability Here you can check item's availability. |
|