Product groups
Oil level sight glasses, Form B, with reflector
K0445_B

Oil level sight glasses, Form B, with reflector

go back

Item description/product images

DescriptionMaterial:Housing in thermoplastic polyamide.
Plastic reflector.
Version:Housing, transparent, high mechanical stability, non-ageing, temperature resistant with oil up to 90 °C, resistant to solvents but not to alcohol or frost.
Flat seal, asbestos-free.
Reflector white.
On request:Rubber gasket (NBR).Drawing reference:
1) flat seal
2) check mark
3) reflector
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0445_B Oil level sight glasses, Form B, with reflector 180 kB

Drawings

Oil level sight glasses, Form B, with reflector

Item selection/filter

Order No.

FormDD1D2LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
K0445.222038B22G3/8126,512187 on request
K0445.228012B28G1/2168122415 on request
K0445.235034B36G3/4218,513,53020 on request
K0445.243100B42G1309163625 on request
K0445.251114B51G1 1/432101742- on request
K0445.258112B58G1 1/239102150- on request
K0445.274200B74G248122064- on request
K0445.2221615B22M16X1,5126,512,5187 on request
K0445.2251815B25,5M18X1,514612,52110 on request
K0445.2282015B28M20X1,5167,5122415 on request
K0445.2282215B28M22X1,5167,512,52415 on request
K0445.2362615B36M26X1,5218,513,53020 on request
K0445.2362715B36M27X1,5218,513,53020 on request
K0445.2514015B51M40X1,532101742- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33