Product groups
Oil level gauges, Form B, with thermometer
K0444_B

Oil level gauges, Form B, with thermometer

go back

Item description/product images

DescriptionMaterial:Housing steel.
Viewing glass thermoplastic polyamide.
O-ring and flat seal rubber (NBR).
Reflector aluminium.
Screw and hex nut steel.
Version:Housing painted black.
Transparent viewing glass, high mechanical stability, non-ageing, temperature resistant with oil up to 100 °C, with water up to 70 °C.
Reflector painted white, markings and scale black.
Screw and hexagon nut, electro zinc-plated.
Note:The oil level gauges can either be fastened as shown in the illustration or directly in the threaded hole.
Centre distance for the fastening holes = L1 ±0.5.
The oil level gauges are suitable for tanks operating without pressure.
Maximum operating temperature: 100 °C.
Drawing reference:
1) flat seal
2) O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0444_B Oil level gauges, Form B, with thermometer 222 kB

Drawings

Oil level gauges, Form B, with thermometer

Item selection/filter

Order No.FormBD1HH1LL1L2L3Number of
fastening screws
Thermometer scaleCADAcc.PriceOrder
K0444.207610B31M1024,52010776393720 - 80 °C / 50 - 175 °F on request
K0444.207612B31M1224,52010776393720 - 80 °C / 50 - 175 °F on request
K0444.212710B31M1024,520156127908020 - 100 °C / 50 - 200 °F on request
K0444.212712B31M1224,520156127908020 - 100 °C / 50 - 200 °F on request
K0444.225412B34M12331728625420017820 - 100 °C / 50 - 200 °F on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33