Product groups
Grease nipples conical head DIN 71412, Form D, 45°, square
K1132_D

Grease nipples conical head DIN 71412, Form D, 45°, square

go back

Item description/product images

DescriptionMaterial:Steel.Version:Steel hardened to min. 550 HV 1 and electro zinc-plated.Note:The conical head grease nipples have a tapered thread. They are suitable for grease points which must be lubricated often and reliably. Their versatility makes them the most widespread type of grease nipple.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1132_D Grease nipples conical head DIN 71412, Form D, 45°, square 178 kB

Drawings

Grease nipples conical head DIN 71412, Form D, 45°, square

Item selection/filter

Order No.FormForm definitionMain
material
ADL
max.
L1SWCADAcc.PriceOrder
K1132.1406100Dangled 45° with squaresteel10,5M6X120,55,59 on request
K1132.1408100Dangled 45° with squaresteel10,5M8X120,55,59 on request
K1132.1408125Dangled 45° with squaresteel10,5M8X1,2520,55,59 on request
K1132.1410100Dangled 45° with squaresteel11M10X120,55,511 on request
K1132.1418Dangled 45° with squaresteel11R1/820,55,511 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33