Product groups
Grease nipples conical head DIN 71412 to press in, Form A
K2316_A

Grease nipples conical head DIN 71412 to press in, Form A

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4305.

Version:Steel hardened, min. 550 HV 1, electro zinc-plated.
Stainless steel bright.
Note:The conical head grease nipples are suitable for lubrication points that need to be lubricated often and reliably. Their versatility makes them one of the most widely used types of grease nipples.

These conical head grease nipples have a smooth pin for pressing in. Press-in grease nipples are only suitable for low pressures.
Assembly:The exact size of the receiving hole depends on the material used and must be determined by the user through tests. The reference dimension for the receiving hole corresponds to the pin-Ø specified by us.

For straight grease nipples, the use of a press-in tool with which the nipple can be gently inserted is recommended.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2316_A Grease nipples conical head DIN 71412 to press in, Form A 172 kB

Drawings

Grease nipples conical head DIN 71412 to press in, Form A

Item selection/filter

Order No.FormForm definitionMain
material
Surface finish
body
D

D1L
max.
L1CADAcc.PriceOrder
K2316.110408Astraight with hexagon socketsteelhardened and electro zinc-plated48156 on request
K2316.110508Astraight with hexagon socketsteelhardened and electro zinc-plated58156,5 on request
K2316.110608Astraight with hexagon socketsteelhardened and electro zinc-plated68155,7 on request
K2316.110710Astraight with hexagon socketsteelhardened and electro zinc-plated710156 on request
K2316.110810Astraight with hexagon socketsteelhardened and electro zinc-plated810156,5 on request
K2316.111012Astraight with hexagon socketsteelhardened and electro zinc-plated1012155,5 on request
K2316.210408Astraight with hexagon socketstainless steelbright48156 on request
K2316.210608Astraight with hexagon socketstainless steelbright68155,7 on request
K2316.210810Astraight with hexagon socketstainless steelbright810155,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33