Product groups
Clamping levers, plastic with external thread and long collar, threaded pin stainless steel
K1701

Clamping levers, plastic with external thread and long collar,...

go back

Item description/product images

DescriptionProduct description:The clamping lever with extended collar replaces the screw on e.g. tube clamps. This enables tool-free tightening and loosening of the screw connection.
The plastic clamping lever with its ergonomic handle design has a modern high-quality appearance and provides comfortable haptics.
Material:Grip lever, high performance fibreglass reinforced thermoplastic.
Steel parts stainless steel 1.4305.
Version:Grip lever black grey RAL 7021.
Steel parts bright.
Note:A recommendation for the suitable clamping lever is given in the tube clamp dimension tables. Temperature range:Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Advantages:Tool-free clamping and releasing of tube clamps
High rigidity and strength
Low weight
Good chemical and corrosion resistance.
On request:Other screw sizes, screw lengths, colours and special versions.
Length "H1" optionally available in other lengths for an additional charge.
High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Can be steam-sterilised (hydrolysis resistant) and is suitable for hot water applications
Accessory:For tube clampsDrawing reference:
1) DIN EN ISO 4753 flat point
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1701 Clamping levers, plastic with external thread and long collar, threaded pin stainless steel 442 kB

Drawings

Clamping levers, plastic with external thread and long collar, threaded pin stainless steel

Item selection/filter

Overview of items (compressed)
Order No.SizeAA1BDD1D2H1H2H3H4LXThread typeNo. of
teeth
CADAcc.PriceOrder
K1701.106101X16139,946,87,91013,213,81020,236,84116M6external thread16 on request
K1701.106101X18139,946,87,91013,213,81020,236,84118M6external thread16 on request
K1701.208141X16265,274,810,51318,519,11426,150,154,616M8external thread20 on request
K1701.208141X20265,274,810,51318,519,11426,150,154,620M8external thread20 on request
K1701.208141X25265,274,810,51318,519,11426,150,154,625M8external thread20 on request