Product groups
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel
K0123

Clamping levers, die-cast zinc with internal thread and...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel.

Version:Handle powder-coated.
Steel parts bright.
Note:Standard colours are:
orange RAL 2004.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0123 Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel 188 kB

Drawings

Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel

Item selection/filter

Overview of items (compressed)
Order No.Main
colour
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0123.92062orange RAL 20042M61213,518,519326,517,542,545,56574,59,520 on request
K0123.92082orange RAL 20042M81213,518,519326,517,542,545,56574,59,520 on request
K0123.93082orange RAL 20043M81416212241,5102454,558,580911122 on request
K0123.93102orange RAL 20043M101416212241,5102454,558,580911122 on request