Product groups
Toggle clamps latch horizontal with catch plate, Form B
K1261_B

Toggle clamps latch horizontal with catch plate, Form B

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:Latch toggle clamps are especially suitable for quickly closing and locking covers and hatches.
The travel can be set by altering the hasp length.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1261_B Toggle clamps latch horizontal with catch plate, Form B 294 kB

Drawings

Toggle clamps latch horizontal with catch plate, Form B

Item selection/filter

Order No.FormMain
material
Hand
force
FH N
Traction
force
F1 N
A

A1A2A3A4A5BB1B3B5DD1D2Travel
path
L min.
Travel
path
L max.
HL1Clamping
travel
L2
CADAcc.PriceOrder
K1261.03000Bsteel150300039,7196,811,525,46,444,431,82036,756,3148,7170,34221,645 on request
K1261.07000Bsteel200700060,341,39,519,138,19,55438,130,248,688,5209,1232,876,123,775 on request
K1261.13000Bstainless steel150300039,7196,811,525,46,444,431,82036,756,3148,7170,34221,645 on request
K1261.17000Bstainless steel200700060,341,39,519,138,19,55438,130,248,688,5209,1232,876,123,775 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33