Product groups
Toggle clamps vertical with straight foot and adjustable clamping spindle
K0663

Toggle clamps vertical with straight foot and adjustable...

go back

Item description/product images

DescriptionMaterial:Steel.
Grip polyamide.
Version:Carbonitrided and black oxidised.
Grip blue, black or red.
Note:Maintenance-free high quality link bushings. Sustainable constant use of force during opening and closing. Optimum stability through the conical, U-profile clamping arm.On request:Other grip colours.Accessory:K0106
K0383
K0388
K0390
K0391
K0392
K0393
Drawing reference:
1) stop pin position 1
2) stop pin position 2
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0663 Toggle clamps vertical with straight foot and adjustable clamping spindle 420 kB
 Technical information for toggle clamps with safety locks 573 kB

Drawings

Toggle clamps vertical with straight foot and adjustable clamping spindle

Item selection/filter

 
 
  •  
  • ultramarine RAL 5002
  • black grey RAL 7021
  • traffic red RAL 3020
 
  •  
  • 100°
  • 56°
  • 13°
  • 11°
 
  •  
  • -
  • 83°
  • 93°
  • 97°
  • 88°
 
  •  
  • 129°
  • 141°
  • 158°
  • 176°
  • 164°
 
  •  
  • 64°
  • 46°
  • 26°
  • 19°
  • 24°
 
  •  
  • -
  • 56°
  • 61°
  • 59°
  • 60°
 
  •  
  • 100
  • 160
  • 190
  • 250
  • 280
 
  •  
  • 750
  • 1350
  • 2000
  • 2500
  • 3000
 
  •  
  • 1050
  • 1650
  • 2800
  • 4500
  • 5500
 
  •  
  • 620
  • 920
  • 940
  • 1500
  • 1400
 
  •  
  • 750
  • 1050
  • 1350
  • 2800
   
Reset
Order No.Component
colour
Opening angle
holding arm
position 1
Opening angle
holding arm
position 2
Opening angle
holding arm
stop pin removed
Opening angle
handle
position 1
Opening angle
handle
position 2
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K0663.005001ultramarine RAL 5002100°-129°64°-1007501050620750  on request
K0663.006001ultramarine RAL 500256°83°141°46°56°160135016509201050  on request
K0663.008001ultramarine RAL 500213°93°158°26°61°190200028009401350  on request
K0663.010001ultramarine RAL 500297°176°19°59°2502500450015002800  on request
K0663.012001ultramarine RAL 500211°88°164°24°60°2803000550014002800  on request
K0663.005000black grey RAL 7021100°-129°64°-1007501050620750  on request
K0663.006000black grey RAL 702156°83°141°46°56°160135016509201050  on request
K0663.008000black grey RAL 702113°93°158°26°61°190200028009401350  on request
K0663.010000black grey RAL 702197°176°19°59°2502500450015002800  on request
K0663.012000black grey RAL 702111°88°164°24°60°2803000550014002800  on request
K0663.005003traffic red RAL 3020100°-129°64°-1007501050620750  on request
K0663.006003traffic red RAL 302056°83°141°46°56°160135016509201050  on request
K0663.008003traffic red RAL 302013°93°158°26°61°190200028009401350  on request
K0663.010003traffic red RAL 302097°176°19°59°2502500450015002800  on request
K0663.012003traffic red RAL 302011°88°164°24°60°2803000550014002800  on request
 
 
  •  
  • ultramarine RAL 5002
  • black grey RAL 7021
  • traffic red RAL 3020
 
  •  
  • 2
  • 3
  • 5
 
  •  
  • M5x25
  • M6x35
  • M8x45
  • M10x55
  • M12x70
 
  •  
  • 16
  • 14
  • 21
  • 32
 
  •  
  • 25
  • 29
  • 39
  • 50
  • 53
 
  •  
  • 4,5
  • 7
  • 9
  • 8
  • 10,5
 
  •  
  • 14
  • 12
  • 19
  • 27
  • -
 
  •  
  • 1
  • -
  • 3,5
 
  •  
  • 8,1
  • 10,2
  • 14,1
 
  •  
  • 4,1
  • 5,2
  • 7,1
 
  •  
  • 13,2
  • 17,5
  • 20,6
  • 25,5
  • 28
 
  •  
  • 9,2
  • 12,5
  • 15,6
  • 18,5
  • 21
 
  •  
  • 22,5
  • 43,5
  • 41,5
  • 47
 
  •  
  • 29,8
  • 37,6
  • 49
  • 62,3
  • 69,8
 
  •  
  • 5,5
  • 6,5
  • 13
  • 9
 
  •  
  • 4,5
  • 5,5
  • 6,8
  • 9
  • 8,8
 
  •  
  • 119,2
  • 169
  • 200,4
  • 247,4
  • 265,5
 
  •  
  • 65,6
  • 86,5
  • 107
  • 153
  • 173,5
 
  •  
  • 35
  • 53
  • 62
  • 95
  • 113,5
   
Reset
Order No.Component
colour
hole
arrangement
MAA1A2A3A4BB1B2B3B6CC2D

HLL1CADAcc.PriceOrder
K0663.005001ultramarine RAL 50022M5x2516254,51418,14,113,29,222,529,85,54,5119,265,635  on request
K0663.006001ultramarine RAL 50023M6x351429712-10,25,217,512,543,537,65,55,516986,553  on request
K0663.008001ultramarine RAL 50023M8x452139919-10,25,220,615,641,5496,56,8200,410762  on request
K0663.010001ultramarine RAL 50022M10x5532508273,514,17,125,518,54762,3139247,415395  on request
K0663.012001ultramarine RAL 50025M12x70325310,5--14,17,128214769,898,8265,5173,5113,5  on request
K0663.005000black grey RAL 70212M5x2516254,51418,14,113,29,222,529,85,54,5119,265,635  on request
K0663.006000black grey RAL 70213M6x351429712-10,25,217,512,543,537,65,55,516986,553  on request
K0663.008000black grey RAL 70213M8x452139919-10,25,220,615,641,5496,56,8200,410762  on request
K0663.010000black grey RAL 70212M10x5532508273,514,17,125,518,54762,3139247,415395  on request
K0663.012000black grey RAL 70215M12x70325310,5--14,17,128214769,898,8265,5173,5113,5  on request
K0663.005003traffic red RAL 30202M5x2516254,51418,14,113,29,222,529,85,54,5119,265,635  on request
K0663.006003traffic red RAL 30203M6x351429712-10,25,217,512,543,537,65,55,516986,553  on request
K0663.008003traffic red RAL 30203M8x452139919-10,25,220,615,641,5496,56,8200,410762  on request
K0663.010003traffic red RAL 30202M10x5532508273,514,17,125,518,54762,3139247,415395  on request
K0663.012003traffic red RAL 30205M12x70325310,5--14,17,128214769,898,8265,5173,5113,5  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33