Product groups
Toggle clamps vertical heavy-duty with fixed clamping spindle
K1250

Toggle clamps vertical heavy-duty with fixed clamping spindle

go back

Item description/product images

DescriptionMaterial:Steel.Version:Steel, hardened and passivated.
Plastic handle, oil-resistant.
Note:spindle bracket weldable.Accessory:K1442
K0102
K0103
K1443
K0106
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1250 Toggle clamps vertical heavy-duty with fixed clamping spindle 251 kB
 Technical information 1,6 MB

Drawings

Toggle clamps vertical heavy-duty with fixed clamping spindle

Item selection/filter

Order No.Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Clamping
force
F3 N
CADAcc.PriceOrder
K1250.007000205°130°30070001400 on request
K1250.012000195°130°500120001400 on request
K1250.014000195°130°500140001850 on request
Order No.A1A3B

B1B2B3CC1C4HLL1MCADAcc.PriceOrder
K1250.0070004525201049,51070305024310551,1M12x100 on request
K1250.0120005025241256,51285306327912461,1M12x100 on request
K1250.0140006340321667,516108387832515875M16x150 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33