Product groups
Push-pull toggle clamp with mounting bracket
K1547

Push-pull toggle clamp with mounting bracket

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Steel electro zinc-plated and passivated.
Bright stainless steel.
Plastic grip oil-resistant
Note:As the push-pull toggle clamps lock in open and closed handle positions, they can be used to clamp when pushing or pulling.
The fastening nut supplied allows the clamps to be mounted in any desired position.
Attention:The stainless steel versions come without mounting bracket.Drawing reference:
1) with mounting bracket
2) without mounting bracket
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1547 Push-pull toggle clamp with mounting bracket 367 kB

Drawings

Push-pull toggle clamp with mounting bracket

Overview of items (compressed)

Item selection/filter
Order No.Main
material
Version 2hole
arrangement
Opening
angle of
handle
Hand
force
FH N
Clamping
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
K1547.01000steelwith mounting bracket1189°405001000 on request
K1547.02000steelwith mounting bracket2186°6010002000 on request
K1547.04000steelwith mounting bracket3181°10020004000 on request
K1547.11000stainless steelwithout mounting bracket-189°405001000 on request
K1547.12000stainless steelwithout mounting bracket-186°6010002000 on request
K1547.14000stainless steelwithout mounting bracket-181°10020004000 on request
Order No.Main
material
A1A2A3BB1B2B3C1C2C3D

D1HLL1L2L3L4MM1RTTravel
S
CADAcc.PriceOrder
K1547.01000steel3013,510,51844-2426--5,29,494,564,3308,715,821,3M6M16x1,568,5420,3 on request
K1547.02000steel41,314,41941,369,941,328,63312,733,35,610,9123118,741,71125,440,7M8M20x1,590540 on request
K1547.04000steel622131,845,27645,240372152,88,515,9164,5169,286173269M10M27x2127566,7 on request
K1547.11000stainless steel-----------9,47864,33412,715,821,3M6M16x1,568,5-20,3 on request
K1547.12000stainless steel-----------10,9100,9118,746,71625,440,7M8M20x1,590-40 on request
K1547.14000stainless steel-----------15,9143169,291223269M10M27x2127-66,7 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33