Product groups
Plastic grips, round with round opening
K2111

Plastic grips, round with round opening

go back

Item description/product images

DescriptionMaterial:PlasticVersion:Red, oil resistant.On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2111 Plastic grips, round with round opening 111 kB

Drawings

Plastic grips, round with round opening

Item selection/filter

Order No.D

D1D2Lfor
toggle clamp
CADAcc.PriceOrder
K2111.0951611691195K1550.06000 on request
K2111.09819119,21214,498K1550.12000 on request
K2111.103241241518103K1550.25000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33