Product groups
Toggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle, stainless steel
K0660

Toggle clamps horizontal with safety interlock with flat foot...

go back

Item description/product images

DescriptionMaterial:Stainless steel.
Grip polyamide.
Unlocking bracket TPE.
Version:Bright.
Grip blue, black or red.
Note:Maintenance-free high quality link bushings. Sustainable constant force during opening and closing. Optimum stability through the conical, U-profile clamping arm. Including internal bar lock with automatic safety catch.On request:Other grip colours.Accessory:K0106
K0384
K0390
K0392
K0667
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0660 Toggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle, stainless steel 419 kB
 Technical information for toggle clamps with safety locks 573 kB

Drawings

Toggle clamps horizontal with safety interlock with flat foot and adjustable clamping spindle, stainless steel

Item selection/filter

Order No.Component
colour
hole
arrangement
Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K0660.106101ultramarine RAL 5002386°67°160135019007201200  on request
K0660.108101ultramarine RAL 5002386°67°200200028008301400  on request
K0660.106100black grey RAL 7021386°67°160135019007201200  on request
K0660.108100black grey RAL 7021386°67°200200028008301400  on request
K0660.106103traffic red RAL 3020386°67°160135019007201200  on request
K0660.108103traffic red RAL 3020386°67°200200028008301400  on request
Order No.Component
colour
MA

A1A2BB1B2B3B4B5B6CDHH1LL1CADAcc.PriceOrder
K0660.106101ultramarine RAL 5002M6x3526396,5283917,512,5232,553,425,45,563,759,6193,360,5  on request
K0660.108101ultramarine RAL 5002M8x452644931452116242,551,132,26,273,970,1230,474,9  on request
K0660.106100black grey RAL 7021M6x3526396,5283917,512,5232,553,425,45,563,759,6193,360,5  on request
K0660.108100black grey RAL 7021M8x452644931452116242,551,132,26,273,970,1230,474,9  on request
K0660.106103traffic red RAL 3020M6x3526396,5283917,512,5232,553,425,45,563,759,6193,360,5  on request
K0660.108103traffic red RAL 3020M8x452644931452116242,551,132,26,273,970,1230,474,9  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33