Product groups
Spring hinges aluminium profile, 0.7 Nm, spring closed
K1180_B

Spring hinges aluminium profile, 0.7 Nm, spring closed

go back

Item description/product images

DescriptionMaterial:Aluminium 6060 T5.
End caps PA 6.6.
Washers POM.
Version:Black anodised.
Colourless anodised.
Note:These hinges have steel tension springs which enables doors and hatches to open or close automatically.
Opening angle 180°.

Spring torque:
M(0°): 0.23 Nm / M(90°): 0.45 Nm / M(180°): 0.7 Nm

These hinges have a more than 30,000 cycle service life.

Fastened using DIN 912/EN ISO 4762 socket head screws.
Temperature range:From -20°C to +80°CAccessory:Socket head screws with hexagon socket DIN 912/EN ISO 4762.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1180_B Spring hinges aluminium profile, 0.7 Nm, spring closed 212 kB

Drawings

Spring hinges aluminium profile, 0.7 Nm, spring closed

Item selection/filter

Order No.Main
colour
Surface finish
body
AA1BB1D

D1SF1
N
F2
N
CADAcc.PriceOrder
K1180.556711blackanodised553867486,3184,550004200 on request
K1180.55671colourlessanodised553867486,3184,550004200 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33