Product groups
Strap hinges steel or stainless steel
K1347

Strap hinges steel or stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel.
Stainless steel 1.4301.

Version:Steel electro zinc-plated, chromed or matt brass plated.
Stainless steel matt polished.
Note:Strap hinge for in-frame doors.
The opening angle is max. 270°.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Different materials onto which the hinges are installed, the type of mounting, weather conditions and wear can influence the determined values.
Drawing reference:
1) Both rolled ends of long leaf are welded
2) Grease nipple
3) Fixed pin
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1347 Strap hinges steel or stainless steel 233 kB

Drawings (total overview)

Strap hinges steel or stainless steel
Strap hinges steel or stainless steel

Strap hinges, steel or stainless steel, Form A, long leaf

More information

Drawings

Strap hinges, steel or stainless steel, Form A, long leaf

Item selection/filter

Order No.FormForm definitionMain
material
Surface finish
body
AA1A2A3A4B

B2B3F1
N
F2
N
CADAcc.PriceOrder
K1347.06701161932A-stainless steel A2matt polished18632191167065517-2500 on request
K1347.067011619321A-steelgalvanised1863219116706551775001300 on request
Order No.D

D1D2HH1H2CADAcc.PriceOrder
K1347.06701161932166,681893,75 on request
K1347.06701161932116,56,68199,54 on request

Strap hinges, steel or stainless steel, Form B, short leaf

More information

Drawings

Strap hinges, steel or stainless steel, Form B, short leaf

Item selection/filter

Order No.FormForm definitionMain
material
Surface finish
body
AA1A2A3A4B

B2B3CADAcc.PriceOrder
K1347.063011619320B-stainless steel A2matt polished14632191163065517 on request
K1347.063011619321B-steelgalvanised14632191163065517 on request
Order No.D

D1D2HH1H2CADAcc.PriceOrder
K1347.063011619320166,681893,75 on request
K1347.06301161932116,56,68199,54 on request

Strap hinges, steel or stainless steel, Form C, right-hand version

More information

Drawings

Strap hinges, steel or stainless steel, Form C, right-hand version

Item selection/filter

Order No.FormForm definitionMain
material
Surface finish
body
Version 2AA1A2A3A4B

B2B3CADAcc.PriceOrder
K1347.0541041222200C-stainless steel A2matt polishedlift-off822222414180648 on request
Order No.D

D1D2HH1H2CADAcc.PriceOrder
K1347.0541041222200125,8773,52,5 on request

Strap hinges, steel or stainless steel, Form D, left-hand version

More information

Drawings

Strap hinges, steel or stainless steel, Form D, left-hand version

Item selection/filter

Order No.FormForm definitionMain
material
Surface finish
body
Version 2AA1A2A3A4B

B2B3CADAcc.PriceOrder
K1347.0541041222201D-stainless steel A2matt polishedlift-off822222414180648 on request
Order No.D

D1D2HH1H2CADAcc.PriceOrder
K1347.0541041222201125,8773,52,5 on request

Strap hinges, steel or stainless steel, Form E, rectangular

More information

Drawings

Strap hinges, steel or stainless steel, Form E, rectangular

Item selection/filter

Order No.FormForm definitionMain
material
Surface finish
body
AA1A2A3A4B

B2B3CADAcc.PriceOrder
K1347.074404427272E-steelchromed8927,227,244,544,58971,48,8 on request
K1347.074404427273E-steel-8927,227,244,544,58971,48,8 on request
Order No.D

D1D2HH1H2CADAcc.PriceOrder
K1347.07440442727210,676632,2 on request
K1347.07440442727310,676632,2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33