Product groups
Spring hinges aluminium profile, 0.9 Nm, long version
K1667

Spring hinges aluminium profile, 0.9 Nm, long version

go back

Item description/product images

DescriptionMaterial:Aluminium 6060 T5.
Cover plug PA 6.6.
Version:Black anodised.
Colourless anodised.
Note:The hinges are fitted with an integrated steel tension spring. This enables automatic opening and closing of doors and hatches.
Due to the same dimensions and appearance, the free-swinging hinges can be combined with the hinges with springs.
Opening angle 270°.

Opening spring torque:
M(0°) : 0.92 Nm / M(90°) : 0.7 Nm / M(180°) : 0.44 Nm

Fastened using DIN 7991 countersunk screws.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Temperature range:From -20°C to +80°C
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1667 Spring hinges aluminium profile, 0.9 Nm, long version 174 kB
 Technical information for spring hinges 71,8 kB

Drawings

Spring hinges aluminium profile, 0.9 Nm, long version

Item selection/filter

Order No.Version 1Main
colour
Surface finish
body
AA1BB1D

D1SF1
N
F2
N
Kind of fasteningCADAcc.PriceOrder
K1667.351200spring opencolourlessanodised3521120303,5103,337009900fastening holes on request
K1667.3512001spring openblackanodised3521120303,5103,337009900fastening holes on request
K1667.351202-colourlessanodised3521120303,5103,337009900fastening holes on request
K1667.3512021-blackanodised3521120303,5103,337009900fastening holes on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33