Product groups
Hinges, stainless steel
K1852

Hinges, stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4401.

Note:Hinges for inset doors.
The hinges can be mounted right or left.
The non-visible, welded hinge pins ensure that the hinges are protected against destruction.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Different materials onto which the hinges are installed, the type of mounting, weather conditions and wear can influence the determined values.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1852 Hinges, stainless steel 242 kB

Drawings

Hinges, stainless steel

Item selection/filter

Order No.AA1A2A3A4B

B1DD1SHF1
N
F2
N
CADAcc.PriceOrder
K1852.052112124212,512,52121402510,25,2510,699001800 on request
K1852.0625151550151525255030126,2612,599001800 on request
K1852.0831181863181831,531,5603615,38,3816,699001800 on request
K1852.0625281563152825385030126,2612,5108001500 on request
K1852.0638282876282838385030126,2612,5108001500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33