Product groups
Single leaf hinges adjustable, stainless steel
K1346

Single leaf hinges adjustable, stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4571.

Version:Satin finished.Note:Single leaf hinge for inwards opening doors, screws on from outside. A screw on the hinge pin allows height adjustment of ±4 mm.
The addition of titanium in stainless steel 1.4571 increases the corrosion resistance.
The opening angle is max. 180°.
Drawing reference:
1) grub screw M4, DIN 916
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1346 Single leaf hinges adjustable, stainless steel 175 kB
 Technical information for hinges 277 kB

Drawings

Single leaf hinges adjustable, stainless steel

Item selection/filter

Order No.A

A1A2A3A4BB2B3D1D2HH1CADAcc.PriceOrder
K1346.068846171141746268810080106,38286 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33