Product groups
Hinges aluminium
K0580

Hinges aluminium

go back

Item description/product images

DescriptionMaterial:Die-cast aluminium.
Hinge pin stainless steel.
Version:Hinge silver powder coated.
Axle bright.
Note:Hinges for panel elements and aluminium profiles, non lift-off.
The hinges can be fitted with plastic caps on the hinge pin.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
On request:Hinges with guide tabs for aluminium profiles (slots 5, 6, 8, 10, 12 and 14).
Unequal leaf combinations.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0580 Hinges aluminium 159 kB
 Technical information for hinges 277 kB

Drawings

Hinges aluminium

Item selection/filter

Order No.

AA1A2A3A4BF1
N
F2
N
CADAcc.PriceOrder
K0580.251515521515262648275215 on request
K0580.3018185917,517,529,529,548325225 on request
K0580.352020722020363648325225 on request
K0580.4023237722,522,538,538,548400250 on request
K0580.45252587252543,543,548400250 on request
K0580.5028289727,527,548,548,548400250 on request
K0580.60333311532,532,557,557,548400100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33