Product groups
Levelling feet steel or stainless steel
K0739

Levelling feet steel or stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Foot plate and threaded spindle steel or stainless steel 1.4301.
Rubber support (NBR) 80 Shore.
Version:Foot plate and threaded spindle electro zinc-plated steel.
Foot plate polished stainless steel.
Threaded spindle bright stainless steel.
Rubber support, vulcanised, black.

Note:Levelling feet steel or stainless steel with pivoting threaded spindle and rubber base. The solid rubber base is permanently vulcanised to the sheet metal plate. The rubber base has an excellent surface grip. It is sound damping and impedes transmission of vibrations and impacts to the floor.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

For stainless steel feet from spindle size M16, the wrench sizes apply across two flats.

Supplied with matching nut.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0739 Levelling feet steel or stainless steel 202 kB

Drawings (total overview)

Levelling feet steel or stainless steel

Levelling feet steel or stainless steel
Form A

More information

Drawings

Levelling feet steel or stainless steel
Form A

Item selection/filter

Order No.FormMain
material
DD1HH1H2SWLLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0739.1105010X50Asteel50M1019792914504 on request
K0739.1105010X100Asteel50M101912929141004 on request
K0739.1105012X50Asteel50M1219792914504 on request
K0739.1105012X100Asteel50M121912929141004 on request
K0739.1105012X150Asteel50M121917929141504 on request
K0739.1106010X50Asteel60M1022823214507 on request
K0739.1106010X100Asteel60M102213232141007 on request
K0739.1106012X50Asteel60M1222823214507 on request
K0739.1106012X100Asteel60M122213232141007 on request
K0739.1106012X150Asteel60M122218232141507 on request
K0739.1108010X50Asteel80M10258535145010 on request
K0739.1108010X100Asteel80M1025135351410010 on request
K0739.1108012X50Asteel80M12258535145010 on request
K0739.1108012X100Asteel80M1225135351410010 on request
K0739.1108012X150Asteel80M1225185351415010 on request
K0739.1108014X50Asteel80M14258535145010 on request
K0739.1108014X100Asteel80M1425135351410010 on request
K0739.1108014X150Asteel80M1425185351415010 on request
K0739.1108016X100Asteel80M1625135351610010 on request
K0739.1108016X150Asteel80M1625185351615010 on request
K0739.1108020X75Asteel80M202511136207510 on request
K0739.1108020X100Asteel80M2025136362010010 on request
K0739.1108020X150Asteel80M2025186362015010 on request
K0739.1108020X200Asteel80M2025236362020010 on request
K0739.1110020X75Asteel100M2028113,538,5207515 on request
K0739.1110020X100Asteel100M2028138,538,52010015 on request
K0739.1110020X150Asteel100M2028188,538,52015015 on request
K0739.1110020X200Asteel100M2028238,538,52020015 on request
K0739.1110020X250Asteel100M2028288,538,52025015 on request
K0739.1110024X100Asteel100M2428138,538,52410015 on request
K0739.1110024X150Asteel100M2428188,538,52415015 on request
K0739.1110024X200Asteel100M2428238,538,52420015 on request
K0739.1110024X250Asteel100M2428288,538,52425015 on request
K0739.1112020X100Asteel120M2032142,542,52010030 on request
K0739.1112020X150Asteel120M2032192,542,52015030 on request
K0739.1112020X200Asteel120M2032242,542,52020030 on request
K0739.1112024X100Asteel120M2432142,542,52410030 on request
K0739.1112024X150Asteel120M2432192,542,52415030 on request
K0739.1112024X200Asteel120M2432242,542,52420030 on request
K0739.1112030X100Asteel120M3032143,543,53010030 on request
K0739.1112030X150Asteel120M3032193,543,53015030 on request
K0739.1112030X200Asteel120M3032243,543,53020030 on request
K0739.1205010X50Astainless steel50M1019792914504 on request
K0739.1205010X100Astainless steel50M101912929141004 on request
K0739.1205012X50Astainless steel50M1219792914504 on request
K0739.1205012X100Astainless steel50M121912929141004 on request
K0739.1205012X150Astainless steel50M121917929141504 on request
K0739.1206010X50Astainless steel60M1022823214507 on request
K0739.1206010X100Astainless steel60M102213232141007 on request
K0739.1206012X50Astainless steel60M1222823214507 on request
K0739.1206012X100Astainless steel60M122213232141007 on request
K0739.1206012X150Astainless steel60M122218232141507 on request
K0739.1208010X50Astainless steel80M10258535145010 on request
K0739.1208010X75Astainless steel80M102511035147510 on request
K0739.1208010X100Astainless steel80M1025135351410010 on request
K0739.1208010X125Astainless steel80M1025160351412510 on request
K0739.1208012X50Astainless steel80M12258535145010 on request
K0739.1208012X75Astainless steel80M122511035147510 on request
K0739.1208012X100Astainless steel80M1225135351410010 on request
K0739.1208012X125Astainless steel80M1225160351412510 on request
K0739.1208012X150Astainless steel80M1225185351415010 on request
K0739.1208014X75Astainless steel80M142511035147510 on request
K0739.1208014X100Astainless steel80M1425135351410010 on request
K0739.1208014X125Astainless steel80M1425160351412510 on request
K0739.1208014X150Astainless steel80M1425185351415010 on request
K0739.1208014X175Astainless steel80M1425210351417510 on request
K0739.1208016X75Astainless steel80M162511035137510 on request
K0739.1208016X100Astainless steel80M1625135351310010 on request
K0739.1208016X125Astainless steel80M1625160351312510 on request
K0739.1208016X150Astainless steel80M1625185351315010 on request
K0739.1208016X175Astainless steel80M1625210351317510 on request
K0739.1208020X75Astainless steel80M202511338177510 on request
K0739.1208020X100Astainless steel80M2025138381710010 on request
K0739.1208020X125Astainless steel80M2025163381712510 on request
K0739.1208020X150Astainless steel80M2025188381715010 on request
K0739.1208020X175Astainless steel80M2025213381717510 on request
K0739.1208020X200Astainless steel80M2025238381720010 on request
K0739.1208020X225Astainless steel80M2025263381722510 on request
K0739.1210020X75Astainless steel100M203011843177515 on request
K0739.1210020X100Astainless steel100M2030143431710015 on request
K0739.1210020X125Astainless steel100M2030168431712515 on request
K0739.1210020X150Astainless steel100M2030193431715015 on request
K0739.1210020X175Astainless steel100M2030218431717515 on request
K0739.1210020X200Astainless steel100M2030243431720015 on request
K0739.1210024X100Astainless steel100M2430144442010015 on request
K0739.1210024X125Astainless steel100M2430169442012515 on request
K0739.1210024X150Astainless steel100M2430194442015015 on request
K0739.1210024X175Astainless steel100M2430219442017515 on request
K0739.1210024X200Astainless steel100M2430244442020015 on request
K0739.1212020X100Astainless steel120M2032143431710030 on request
K0739.1212020X150Astainless steel120M2032192421715030 on request
K0739.1212020X200Astainless steel120M2032242421720030 on request
K0739.1212024X100Astainless steel120M2432144442010030 on request
K0739.1212024X150Astainless steel120M2432194442015030 on request
K0739.1212024X200Astainless steel120M2432244442020030 on request
K0739.1212030X100Astainless steel120M3032147472610030 on request
K0739.1212030X150Astainless steel120M3032196462615030 on request
K0739.1212030X200Astainless steel120M3032246462620030 on request

Levelling feet steel or stainless steel Form B

More information

Drawings

Levelling feet steel or stainless steel Form B

Item selection/filter

Order No.FormMain
material
ADD1HH1H2SWLLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0739.2106010X50Bsteel4560M1022823214507 on request
K0739.2106010X100Bsteel4560M102213232141007 on request
K0739.2106012X50Bsteel4560M1222823214507 on request
K0739.2106012X100Bsteel4560M122213232141007 on request
K0739.2106012X150Bsteel4560M122218232141507 on request
K0739.2108010X50Bsteel5480M10258535145010 on request
K0739.2108010X100Bsteel5480M1025135351410010 on request
K0739.2108012X50Bsteel5480M12258535145010 on request
K0739.2108012X100Bsteel5480M1225135351410010 on request
K0739.2108012X150Bsteel5480M1225185351415010 on request
K0739.2108014X50Bsteel5480M14258535145010 on request
K0739.2108014X100Bsteel5480M1425135351410010 on request
K0739.2108014X150Bsteel5480M1425185351415010 on request
K0739.2108016X100Bsteel5480M1625135351610010 on request
K0739.2108016X150Bsteel5480M1625185351615010 on request
K0739.2108020X75Bsteel5480M202511136207510 on request
K0739.2108020X100Bsteel5480M2025136362010010 on request
K0739.2108020X150Bsteel5480M2025186362015010 on request
K0739.2108020X200Bsteel5480M2025236362020010 on request
K0739.2110020X75Bsteel69100M2028113,538,5207515 on request
K0739.2110020X100Bsteel69100M2028138,538,52010015 on request
K0739.2110020X150Bsteel69100M2028188,538,52015015 on request
K0739.2110020X200Bsteel69100M2028238,538,52020015 on request
K0739.2110020X250Bsteel69100M2028288,538,52025015 on request
K0739.2110024X100Bsteel69100M2428138,538,52410015 on request
K0739.2110024X150Bsteel69100M2428188,538,52415015 on request
K0739.2110024X200Bsteel69100M2428238,538,52420015 on request
K0739.2110024X250Bsteel69100M2428288,538,52425015 on request
K0739.2206010X50Bstainless steel4560M1022823214507 on request
K0739.2206010X100Bstainless steel4560M102213232141007 on request
K0739.2206012X50Bstainless steel4560M1222823214507 on request
K0739.2206012X100Bstainless steel4560M122213232141007 on request
K0739.2206012X150Bstainless steel4560M122218232141507 on request
K0739.2208010X50Bstainless steel5480M10258535145010 on request
K0739.2208010X75Bstainless steel5480M102511035147510 on request
K0739.2208010X100Bstainless steel5480M1025135351410010 on request
K0739.2208010X125Bstainless steel5480M1025160351412510 on request
K0739.2208012X50Bstainless steel5480M12258535145010 on request
K0739.2208012X75Bstainless steel5480M122511035147510 on request
K0739.2208012X100Bstainless steel5480M1225135351410010 on request
K0739.2208012X125Bstainless steel5480M1225160351412510 on request
K0739.2208012X150Bstainless steel5480M1225185351415010 on request
K0739.2208014X75Bstainless steel5480M142511035147510 on request
K0739.2208014X100Bstainless steel5480M1425135351410010 on request
K0739.2208014X125Bstainless steel5480M1425160351412510 on request
K0739.2208014X150Bstainless steel5480M1425185351415010 on request
K0739.2208014X175Bstainless steel5480M1425210351417510 on request
K0739.2208016X75Bstainless steel5480M162511035137510 on request
K0739.2208016X100Bstainless steel5480M1625135351310010 on request
K0739.2208016X125Bstainless steel5480M1625160351312510 on request
K0739.2208016X150Bstainless steel5480M1625185351315010 on request
K0739.2208016X175Bstainless steel5480M1625210351317510 on request
K0739.2208020X75Bstainless steel5480M202511338177510 on request
K0739.2208020X100Bstainless steel5480M2025138381710010 on request
K0739.2208020X125Bstainless steel5480M2025163381712510 on request
K0739.2208020X150Bstainless steel5480M2025188381715010 on request
K0739.2208020X175Bstainless steel5480M2025213381717510 on request
K0739.2208020X200Bstainless steel5480M2025238381720010 on request
K0739.2208020X225Bstainless steel5480M2025263381722510 on request
K0739.2210020X75Bstainless steel69100M203011843177515 on request
K0739.2210020X100Bstainless steel69100M2030143431710015 on request
K0739.2210020X125Bstainless steel69100M2030168431712515 on request
K0739.2210020X150Bstainless steel69100M2030193431715015 on request
K0739.2210020X175Bstainless steel69100M2030218431717515 on request
K0739.2210020X200Bstainless steel69100M2030243431720015 on request
K0739.2210024X100Bstainless steel69100M2430144442010015 on request
K0739.2210024X125Bstainless steel69100M2430169442012515 on request
K0739.2210024X150Bstainless steel69100M2430194442015015 on request
K0739.2210024X175Bstainless steel69100M2430219442017515 on request
K0739.2210024X200Bstainless steel69100M2430244442020015 on request

Levelling feet steel or stainless steel Form C

More information

Drawings

Levelling feet steel or stainless steel Form C

Item selection/filter

Order No.FormMain
material
D

D1HH1H2SWSW1LLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0739.3105010X50Csteel50M10197929145504 on request
K0739.3105012X50Csteel50M12197929146504 on request
K0739.3105012X100Csteel50M1219129291461004 on request
K0739.3105016X75Csteel50M161910429168754 on request
K0739.3105016X100Csteel50M1619129291681004 on request
K0739.3105016X150Csteel50M1619179291681504 on request
K0739.3106010X50Csteel60M10228232145507 on request
K0739.3106012X50Csteel60M12228232146507 on request
K0739.3106012X100Csteel60M1222132321461007 on request
K0739.3106016X75Csteel60M162210833168757 on request
K0739.3106016X100Csteel60M1622133331681007 on request
K0739.3106016X150Csteel60M1622183331681507 on request
K0739.3108016X100Csteel80M16251353516810010 on request
K0739.3108016X150Csteel80M16251853516815010 on request
K0739.3108020X75Csteel80M20251113620107510 on request
K0739.3110020X100Csteel100M2028138,538,5201010015 on request
K0739.3110020X150Csteel100M2028188,538,5201015015 on request
K0739.3110024X200Csteel100M2428238,538,5241020015 on request
K0739.3112020X100Csteel120M2032142,542,5201010030 on request
K0739.3112020X150Csteel120M2032192,542,5201015030 on request
K0739.3112020X200Csteel120M2032242,542,5201020030 on request
K0739.3112024X100Csteel120M2432142,542,5241010030 on request
K0739.3112024X150Csteel120M2432192,542,5241015030 on request
K0739.3112024X200Csteel120M2432242,542,5241020030 on request
K0739.3112030X100Csteel120M3032143,543,5301010030 on request
K0739.3112030X150Csteel120M3032193,543,5301015030 on request
K0739.3112030X200Csteel120M3032243,543,5301020030 on request
K0739.3205010X50Cstainless steel50M10197929145504 on request
K0739.3205012X50Cstainless steel50M12197929146504 on request
K0739.3205012X100Cstainless steel50M1219129291461004 on request
K0739.3205016X75Cstainless steel50M161910429138754 on request
K0739.3205016X100Cstainless steel50M1619129291381004 on request
K0739.3205016X150Cstainless steel50M1619179291381504 on request
K0739.3205016X200Cstainless steel50M1619229291382004 on request
K0739.3206010X50Cstainless steel60M10228232145507 on request
K0739.3206012X50Cstainless steel60M12228232146507 on request
K0739.3206012X100Cstainless steel60M1222132321461007 on request
K0739.3206016X75Cstainless steel60M162210833138757 on request
K0739.3206016X100Cstainless steel60M1622133331381007 on request
K0739.3206016X150Cstainless steel60M1622183331381507 on request
K0739.3206016X200Cstainless steel60M1622233331382007 on request
K0739.3208016X75Cstainless steel80M1625110351387510 on request
K0739.3208016X100Cstainless steel80M16251353513810010 on request
K0739.3208016X125Cstainless steel80M16251603513812510 on request
K0739.3208016X150Cstainless steel80M16251853513815010 on request
K0739.3208016X175Cstainless steel80M16252103513817510 on request
K0739.3208020X75Cstainless steel80M20251133817107510 on request
K0739.3208020X200Cstainless steel80M202523838171020010 on request
K0739.3210020X150Cstainless steel100M203019343171015015 on request
K0739.3212020X100Cstainless steel120M203214343171010030 on request
K0739.3212020X150Cstainless steel120M203219444171015030 on request
K0739.3212020X200Cstainless steel120M203224444171020030 on request
K0739.3212024X100Cstainless steel120M243214545201010030 on request
K0739.3212024X150Cstainless steel120M243219545201015030 on request
K0739.3212024X200Cstainless steel120M243224545201020030 on request
K0739.3212030X100Cstainless steel120M303214747261010030 on request
K0739.3212030X150Cstainless steel120M303219747261015030 on request
K0739.3212030X200Cstainless steel120M303224747261020030 on request

Levelling feet steel or stainless steel Form D

More information

Drawings

Levelling feet steel or stainless steel Form D

Item selection/filter

Order No.FormMain
material
ADD1HH1H2SWSW1LLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0739.4106010X50Dsteel4560M10228232145507 on request
K0739.4106012X50Dsteel4560M12228232146507 on request
K0739.4106012X100Dsteel4560M1222132321461007 on request
K0739.4106016X75Dsteel4560M162210833168757 on request
K0739.4106016X100Dsteel4560M1622133331681007 on request
K0739.4106016X150Dsteel4560M1622183331681507 on request
K0739.4106016X200Dsteel4560M1622233331682007 on request
K0739.4206010X50Dstainless steel4560M10228232145507 on request
K0739.4206012X50Dstainless steel4560M12228232146507 on request
K0739.4206012X100Dstainless steel4560M1222132321461007 on request
K0739.4206016X75Dstainless steel4560M162210833138757 on request
K0739.4206016X100Dstainless steel4560M1622133331381007 on request
K0739.4206016X150Dstainless steel4560M1622183331381507 on request
K0739.4206016X200Dstainless steel4560M1622233331382007 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33