Product groups
Swivel feet with vibration absorption
K0420

Swivel feet with vibration absorption

go back

Item description/product images

DescriptionMaterial:Steel version:
Foot high carbon steel.
Ball element free-cutting steel.
Stainless steel version:
Foot and ball element stainless steel.

Damper plate PUR elastomer (Sylomer V12).
Version:Steel version:
Foot black oxidised.
Ball element case-hardened and black oxidised.
Stainless steel version:
Bright.

Anti-slip damper plate grey, glued in.
Temp. range -30 °C to +70 °C.
Note:The load rating given in the table is a recommendation of the permanent static load to which the damping element should be used.
This static load corresponds to a surface pressure of 0.4 N/mm² at which the material achieves its optimum absorption properties. It is taken into account that under dynamic loading an additional load of up to 0.6 N/mm² may occur.
The damper plate absorbs vibrations and prevents the swivel foot slipping.

For swivel feet without vibration absorption see article No. K0395.
Drawing reference:
1) damper plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0420 Swivel feet with vibration absorption 171 kB
 Technical information Swivel feet and plates with vibration absorption 48,1 kB

Drawings

Swivel feet with vibration absorption

Item selection/filter

Order No.

Main
material
DD1D3HH1H2H3
by 0 / 0.4 / 0.6
N/mm²
TSWLoad rating
max. kN
CADAcc.PriceOrder
K0420.110steel32M1030,5302258 / 6,8 / 5,910170,212 on request
K0420.112steel40M1230,5342668 / 6,8 / 5,912190,212 on request
K0420.116steel50M1640,5403278 / 6,8 / 5,914240,435 on request
K0420.120steel60M2050504288 / 6,8 / 5,918300,705 on request
K0420.310stainless steel32M1030,5302258 / 6,8 / 5,910170,212 on request
K0420.312stainless steel40M1230,5342668 / 6,8 / 5,912190,212 on request
K0420.316stainless steel50M1640,5403278 / 6,8 / 5,914240,435 on request
K0420.320stainless steel60M2050504288 / 6,8 / 5,918300,705 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33