Product groups
Levelling feet steel or stainless steel Form C
K0739_C

Levelling feet steel or stainless steel Form C

go back

Item description/product images

DescriptionMaterial:Foot plate and threaded spindle steel or stainless steel.
Rubber support (NBR) 80 Shore.
Version:Foot plate and threaded spindle electro zinc-plated steel.
Foot plate polished stainless steel.
Threaded spindle bright stainless steel.
Rubber support, vulcanised, black.

Note:Levelling feet steel or stainless steel with pivoting threaded spindle and rubber base. The solid rubber base is permanently vulcanised to the sheet metal plate. The rubber base has an excellent surface grip. It is sound damping and impedes transmission of vibrations and impacts to the floor.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

For stainless steel feet from spindle size M16, the wrench sizes apply across two flats.

Supplied with matching nut.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0739_C Levelling feet steel or stainless steel Form C 138 kB

Drawings

Levelling feet steel or stainless steel Form C

Item selection/filter

Order No.FormMain
material
D

D1HH1H2SWSW1LLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0739.3105010X50Csteel50M10197929145504 on request
K0739.3105012X50Csteel50M12197929146504 on request
K0739.3105012X100Csteel50M1219129291461004 on request
K0739.3105016X75Csteel50M161910429168754 on request
K0739.3105016X100Csteel50M1619129291681004 on request
K0739.3105016X150Csteel50M1619179291681504 on request
K0739.3106010X50Csteel60M10228232145507 on request
K0739.3106012X50Csteel60M12228232146507 on request
K0739.3106012X100Csteel60M1222132321461007 on request
K0739.3106016X75Csteel60M162210833168757 on request
K0739.3106016X100Csteel60M1622133331681007 on request
K0739.3106016X150Csteel60M1622183331681507 on request
K0739.3108016X100Csteel80M16251353516810010 on request
K0739.3108016X150Csteel80M16251853516815010 on request
K0739.3108020X75Csteel80M20251113620107510 on request
K0739.3110020X100Csteel100M2028138,538,5201010015 on request
K0739.3110020X150Csteel100M2028188,538,5201015015 on request
K0739.3110024X200Csteel100M2428238,538,5241020015 on request
K0739.3112020X100Csteel120M2032142,542,5201010030 on request
K0739.3112020X150Csteel120M2032192,542,5201015030 on request
K0739.3112020X200Csteel120M2032242,542,5201020030 on request
K0739.3112024X100Csteel120M2432142,542,5241010030 on request
K0739.3112024X150Csteel120M2432192,542,5241015030 on request
K0739.3112024X200Csteel120M2432242,542,5241020030 on request
K0739.3112030X100Csteel120M3032143,543,5301010030 on request
K0739.3112030X150Csteel120M3032193,543,5301015030 on request
K0739.3112030X200Csteel120M3032243,543,5301020030 on request
K0739.3205010X50Cstainless steel50M10197929145504 on request
K0739.3205012X50Cstainless steel50M12197929146504 on request
K0739.3205012X100Cstainless steel50M1219129291461004 on request
K0739.3205016X75Cstainless steel50M161910429138754 on request
K0739.3205016X100Cstainless steel50M1619129291381004 on request
K0739.3205016X150Cstainless steel50M1619179291381504 on request
K0739.3205016X200Cstainless steel50M1619229291382004 on request
K0739.3206010X50Cstainless steel60M10228232145507 on request
K0739.3206012X50Cstainless steel60M12228232146507 on request
K0739.3206012X100Cstainless steel60M1222132321461007 on request
K0739.3206016X75Cstainless steel60M162210833138757 on request
K0739.3206016X100Cstainless steel60M1622133331381007 on request
K0739.3206016X150Cstainless steel60M1622183331381507 on request
K0739.3206016X200Cstainless steel60M1622233331382007 on request
K0739.3208016X75Cstainless steel80M1625110351387510 on request
K0739.3208016X100Cstainless steel80M16251353513810010 on request
K0739.3208016X125Cstainless steel80M16251603513812510 on request
K0739.3208016X150Cstainless steel80M16251853513815010 on request
K0739.3208016X175Cstainless steel80M16252103513817510 on request
K0739.3208020X75Cstainless steel80M20251133817107510 on request
K0739.3208020X200Cstainless steel80M202523838171020010 on request
K0739.3210020X150Cstainless steel100M203019343171015015 on request
K0739.3212020X100Cstainless steel120M203214343171010030 on request
K0739.3212020X150Cstainless steel120M203219444171015030 on request
K0739.3212020X200Cstainless steel120M203224444171020030 on request
K0739.3212024X100Cstainless steel120M243214545201010030 on request
K0739.3212024X150Cstainless steel120M243219545201015030 on request
K0739.3212024X200Cstainless steel120M243224545201020030 on request
K0739.3212030X100Cstainless steel120M303214747261010030 on request
K0739.3212030X150Cstainless steel120M303219747261015030 on request
K0739.3212030X200Cstainless steel120M303224747261020030 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33